検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

HMMC-2027 DC-26.5 GHz SPDT Absorptive GaAs Switch IC

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Outputs Terminated in 50Ω when off
  • Frequency Range: DC - 26.5 GHz
  • Insertion Loss: 2.5 dB @ 26.5 GHz
  • Isolation: >70 dB @ 45 MHz >30 dB @ 26.5 GHz
  • Return Loss: 15 dB (Both Input & Selected Output) 12 dB Unselected Output
  • Switching Speed: < 1 ns (10%-90% RF) P-1dB: 18 dBm @ 10 MHz / 27 dBm @ 2 GHz
  • Harmonics (DC Coupled): < -45 dBc @ 10 MHz & 5 dBm / < -65 dBc @ 2 GHz & 5 dBm

概要

The HMMC-2027 is a general purpose SPDT absorptive switch designed for low insertion loss and high isolation from DC to 26.5 GHz. Typical applications of the HMMC-2027 include instrumentation, communications, radar, ECM, and EW. It can also be used for pulse modulation, port isolation, transfer switching, high-speed switching, and replacement of mechanical switches.

Keysight Part #HMMC-2027 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight´s reliable instrument grade GaAs process.