検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

HMMC-5618 6-20 GHz Amplifier

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • High Efficiency: 11% @ P-1dB Typical
  • Output Power, P-1dB: 18 dBm Typical
  • High Gain: 14 dB Typical
  • Flat Gain Response: ± 0.5 dB Typical
  • Low Input/Output VSWR: <1.7:1 Typical
  • Single Supply Bias: 5 Volts (@115 mA typ.) with Optional Gate Bias

概要

The HMMC-5618 is a broadband GaAs MMIC two stage medium power amplifier designed for operation in the 6 GHz to 20 GHz frequency range. Typical applications of the HMMC-5618 include a cascadable gain stage for EW amplifier, buffer stages, LO port driver, phased-array radar, and transmitter amplifiers used in commercial systems. This medium power amplifer was designed for optimum Class-A efficiency and flat gain performance from 6 GHz to 20 GHz.

Keysight Part #HMMC-5618 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight's reliable instrument grade GaAs process.