検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

HMMC-5200 DC-20 GHz HBT Series-Shunt Amplifier

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • High Bandwidth, F-1dB: 21 GHz Typical
  • Moderate Gain: 9.5 dB ± 1 dB @ 1.5 GHz
  • P-1dB @ 1.5 GHz: 12 dBm Typical
  • Low 1/f Noise Corner: 100 kHz Typical
  • Single Supply Operation: >4.75 Volts @ 44 mA Typical
  • Low Power Dissipation: 190 mW Typical for Chip

概要

The HMMC-5200 is a broadband GaAs MMIC feedback amplifier designed for operation in the DC to 20 GHz frequency range, with 9.5 dBm of gain. The HMMC-5200 can be used for a variety of applications requiring moderate amounts of gain and low power dissipation in a 50 Ω system.

Keysight Part #HMMC-5200 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight's reliable instrument grade GaAs process.