検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

HMMC-5032 22 dBm, 17.7-32 GHz Power Amplifier

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • 22 dBm Output P(-1dB)
  • 8 dB Gain
  • 50Ω Input/Output Matching
  • Small Size
  • Bias: 4.5 Volts @ 250 mA

概要

The HMMC-5032 is a broadband GaAs MMIC power amplifier designed to work within the 17.7 GHz to 32 GHz frequency range. Typical applications of the HMMC-5032 include microwave radio which operates in various frequency bands between 17.7 GHz and 32 GHz. It was designed to be driven by the HMMC-5040 or the HMMC-5618 which increases the power handling capability of transmitters requiring linear operation.

Keysight HMMC-5032 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight´s reliable instrument grade GaAs process.