検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

HMMC-5025 2-50 GHz Distributed Amplifier

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Frequency Range: 2 - 50 GHz
  • Small Signal Gain: 8.5 dB
  • P-1dB @ 40 GHz: 12 dBm
  • Return Loss: In/Out: < -10 dB
  • Noise Figure: <6 dB @ 2-35 GHz / < 10 dB @ 35-50 GHz

概要

The HMMC-5025 is a GaAs MMIC amplifier that was designed as a generic wide band distributed amplifier. Typical applications of the HMMC-5025 include communication systems, microwave instrumentation, and optical systems which require a flat gain response and excellent port matches over the 2 to 50 GHz frequency range.

Keysight HMMC-5025 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight´s reliable instrument grade GaAs process.