検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

HMMC-5023 23 GHz Low Noise Amplifier

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Frequency Range: 21.2 GHz -23.6 GHz and 24.5 – 26 GHz Specified. 21 – 30 GHz Performance
  • Low Noise Temperature: 226 K (2.5 dB NF) Typical
  • 50Ω Input/Output Matching
  • Single Supply Bias with Optional Bias Adjust: 5 Volts (@24 mA Typical)

概要

The HMMC-5023 is a GaAs MMIC low noise amplifier designed for moderate gain and low noise from 21 GHz to over 30 GHz. Typical applications of the HMMC-5023 include digital radio communications systems that operate within the 21.2 GHz to 23.6 GHz and 24.5 GHz to 26.5 GHz frequency bands. Moderate gain and low noise temperature make it ideally suited as a front-end gain stage.

Keysight HMMC-5023 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight´s reliable instrument grade GaAs process.