検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

HMMC-5022 2-22 GHz GaAs MMIC Traveling Wave Amplifier

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Wide Frequency Range: 2-22 GHz
  • Moderate Gain: 9.5 dB
  • Gain Flatness: ±0.75 dB
  • Return Loss: Input: -14 dB Output: -13 dB
  • Low Frequency Operation Capability: < 2 GHz
  • Gain Control: 35 dB Dynamic Range
  • Moderate Power: 20 GHz: P-1dB 18 dBm PSAT 20 dBm

概要

The HMMC-5022 is a broadband GaAs MMIC traveling wave amplifier designed for moderate gain and moderate output power over the full 2-22 GHz frequency range. Typical applications of the HMMC-5022 include wideband gain blocks of communication systems and microwave instrumentation, which require a flat gains response and excellent port matches over the 2-22 GHz frequency range.

Keysight HMMC-5022 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight´s reliable instrument grade GaAs process.