検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

5527B Sensors

販売/サポート: 販売・サポート終了製品 | 利用可能なサポートの確認
販売終了

代替製品については、計測お客様窓口までお問い合わせください。

概要

Keysight 5527B sensors monitor and compensate for a wide range of environmental conditions and changes that affect positioning and measurement information provided by Keysight 5527B laser interferometer positioning systems. Used with electronic compensation boards, these components improve both system accuracy and repeatability.

The Keysight 10717A Wavelength Tracker monitors changes in the air's index of refraction to optically compensate for wavelength-of-light (WOL) changes. The Keysight 10751A/B environmental sensors track air temperature and pressure. The Keysight 10757A/B/C sensors monitor the temperature of an object being measured or of the workpiece itself, and work with the measurement electronics to automatically compensate for thermal expansion errors.

  • Available for use in the Keysight 5527B laser interferometer systems
  • Automatically compensates for environmental changes
  • Increases accuracy and repeatability of systems
  • Extends application of laser interferometer positioning systems
  • High reliability backed by three-year warranty
  • Pressure: 760 mm +/-25 mm Hg
  • Relative Humidity: 50% +/-10%