What are you looking for?
10768A Diagonal Measurement Kit
Use the kit with the Keysight 5530 laser calibration system to make linear measurements
Starting from
HIGHLIGHTS
Use the Keysight 10768A diagonal measurement kit with the Keysight 5530 laser calibration system to enable linear measurements on four body diagonals to determine a machine tool's working volume. These measurements document the machine's capability to perform a complete check of volumetric positioning performance quickly. Perform long-term drift tests over hours or day to get the possible effects of temperature on geometry.
The 10768A diagonal measurement kit with the 5530 laser calibration system provides an individual signature for several machine tools to optimize the repeatability of diagonal measurements. You can easily determine whether the machine meets specifications to predict performance changes by using the identical machine movement.
- Range
• Up to 40 m (130 ft) with linear optics
• Up to 80 m (260 ft) with long-range option - Resolution
• 1 nm (0.04 µin) 10766A linear optics - Accuracy
• ±0.4 ppm Keysight E1738A air sensor
• ±0.1 ppm in vacuum
• ±0.02 ppm in vacuum and the laser is calibrated to Z540-1
HTTP ERROR 503 ServletResolver service missing, cannot service requests
URI: | /content/keysight/us/en/products/laser-interferometers-calibration-systems/laser-calibration-systems/measurement-types-kits/diagonal-measurement-kit/_jcr_content/root/responsivegrid/responsivegrid/keysight_key_specifi.nocache.html/keysight/components/content/keysight-key-specifications |
---|---|
STATUS: | 503 |
MESSAGE: | ServletResolver service missing, cannot service requests |
SERVLET: | org.apache.felix.http.base.internal.dispatch.DispatcherServlet-1c53fa8a |
Interested in a 10768A?
Extend the Capabilities for your Diagonal Measurement Kit
Featured Resources
Want help or have questions?