HIGHLIGHTS

The Keysight 10726A bends the incoming beam at a 90-degree angle and is designed for beam diameters of 9 mm or less. This bare optic requires a user-supplied mount. 

  • Used with three-axis interferometers for greater angular range
  • One of many directing optics products that allows maximum flexibility in optical layouts
  • Reflectance: 99% typical (98% worst case)
  • Weight: 10 g (0.35 oz)
  • Available for use in PC and VMEbus compatible systems

Key Specifications

View More

Interested in a 10726A?

Want help or have questions?