検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

E5100B High-Speed Network Analyzers

販売/サポート: 販売・サポート終了製品 | 利用可能なサポートの確認
販売終了

主な特長と仕様

Frequency

  • 10 KHz - 300 MHz
  • 0.04 ms/point measurement speed
  • High speed filter and resonator evaluation using waveform analysis commands
  • IBASIC for easy automation
  • Evaporation monitoring function (option)

概要

The E5100B is discontinued as of June 2003 with an active support life until 31 May 2009. The E5100B has been replaced by the E5100A Network Analyzer.

The E5100B network analyzer is a 10 kHz to 300 MHz network analyzer best fitted for production lines of electronic component manufacturers, especially resonator and filter manufacturers, who require extra-high throughput. The E5100B improves production line productivity with its fast measurement speed (fastest sweep speed is 0.04 ms/point), fast waveform analysis commands, and high speed processor. It provides faster measurements with lower fluctuations because of its low-noise performance and fine selection IFBW.