Attach this shelf to your Testmobile tilt tray to gain an additional 12-in writing surface; conveniently stores when not in use

HIGHLIGHTS

The Keysight 35181KZ testmobile work surface attaches to a testmobile tilt tray and provides a 12 inch (304.8 cm) surface for instrument accessories and for writing. Stores conveniently when not in use.

  • Provides a 533 mm (21 in) long by 305 mm (12 in) deep work surface
  • Attractive quartz gray color
  • All mounting hardware included
  • Material: Cold-rolled steel
  • Weight: 4.99 kg (11 lbs)

Extend the Capabilities of Your Product

Want help or have questions?