検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

ハードウェア

1-25 / 33589

並べ替え
See Your Signals in 20/20 - Promotional Flyer
Keysight RF software and hardware are better together. Purchase select measurement software and get 35% off a signal analyzer or signal generator.

プロモーション資料 2020-09-30

PDF PDF 1.33 MB
M9421A VXT PXIe Vector Transceiver
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver.

構成ガイド 2020-07-08

PDF PDF
Offline Downloadable zip file (for your PC)
(Contains downloadable oscilloscope probe documentation in a .zip file for offline access on your PC.) Extract the .zip file to a location on your PC and then open the index.htm from the extracted files.

ヘルプ・ファイル 2020-07-08

ZIP ZIP 1.18 GB
M9421A VXT PXIe Vector Signal Transceiver - Configuration Guide
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

構成ガイド 2020-07-08

PDF PDF 628 KB
Online Documentation (Version 3.400)
Web-based HTML5 format suitable for Windows, Mac, Android, or iOS devices. Supported on Google Chrome, Internet Explorer, Microsoft Edge, Mozilla Firefox, and Safari browsers (Windows as well as Mac).

ヘルプ・ファイル 2020-07-08

HTML HTML
M9537A BIOS and ME FW Update Procedure
Procedure for updating BIOS and ME FW on the M9537A

インストール・マニュアル 2020-07-07

PDF PDF 1.22 MB
8160xA Family of Tunable Laser Sources
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

データシート 2020-07-07

PDF PDF
Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

データシート 2020-07-07

PDF PDF 836 Bytes
M9383B VXG-m Microwave Signal Generator - Configuration Guide
This configuration guide contains information to help you configure your M9383B VXG-m microwave signal generator to meet your requirements.

構成ガイド 2020-07-07

PDF PDF 541 KB
材料測定 電気特性 測定法一覧
キーサイトは豊富な材料測定・評価のソリューションをご提供しております。 測定・評価についてお気軽にご相談ください。

セレクション・ガイド 2020-07-06

E6640A EXM Wireless Test Set - Data Sheet
The Keysight 5G non-signaling manufacturing test solution reduces the cost of 5G UE manufacturing through using an industry-proven platform to test multiple devices in multiple formats. The solution implements streamlined automation and sequencing to optimize test speed and bring devices to market faster.

データシート 2020-07-06

PDF PDF 1.27 MB
Coherent Terabit Research
Testing QAM beyond 100 GBd using Optical Modulation Analyzer and Arbitrary Wave Generator.

デモ 2020-07-06

YOUTUBE YOUTUBE
Fast, Efficient, Wafer-Level Testing
Learn about Keysight’s turnkey solution for polarization optimization based on the Mueller matrix technique to greatly reduce measurement and start-up times.

デモ 2020-07-06

YOUTUBE YOUTUBE
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

ユーザ・マニュアル 2020-07-05

PDF PDF 4.97 MB
M9379A RF Amplifier
This literature describes the technical specifications for the M9379A RF Amp Module.

データシート 2020-07-03

PDF PDF
M9379A RF Amplifier - Data Sheet
The Keysight M9379A PXI RF Amp including two amplifiers, RF switches and a programmable step attenuator is designed to operate with the Keysight M9485A PXIe Vector Network Analyzer (VNA).

データシート 2020-07-03

PDF PDF 1.38 MB
Using Vector Modulation Analysis to Analyze Complex Signals - Application Note
To address your dynamic measurement needs, Keysight offers dedicated signal analysis applications for 5G NR, LTE-Advanced Pro (including NB-IoT/eMTC), WLAN 802.11ax along with general-purpose measurement applications for analysis of both standards-based signals and customized propriety signals.

アプリケーション・ノート 2020-07-02

PDF PDF 2.29 MB
Using the Keysight Vector Modulation Analysis Measurement Application to Analyze Complex Signals
N9054EM0E Vector Modulation Analysis (VMA) is a general-purpose measurement application which allow customers configure the signal with two segments for analyzing complex signals like DVB-S2 or DVB-S2X signals. It includes measurement traces for raw main time, spectrum, EVM time spectrum, and insightful modulation quality metrics such as EVM or MER.

アプリケーション・ノート 2020-07-02

PDF PDF
Keysight's N1055A 2/4 Channel 35/50 GHz TDR Remote Head Module
The future of TDR/TDT is here! Learn more about Keysight's time domain reflectometry and transmission solution.

デモ 2020-07-02

TDECQ Part II, Manufacturing Test Recommendations - White Paper
This document gives an overview of the adoption of TDECQ in manufacturing tests, and how to efficiently automate FlexDCA for making TDECQ measurements.

アプリケーション・ノート 2020-07-02

PDF PDF 4.25 MB
N778xC Polarization Test Products
The Keysight N778xC polarization test products enable highspeed, high performance characterization and verification of optical components and sub-systems.

データシート 2020-07-02

PDF PDF
Banded Millimeter Wave Network Analysis
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

技術概要 2020-07-02

PDF PDF
TDECQ Part II Manufacturing Test Recommendations
This document gives an overview of the adoption of TDECQ in manufacturing tests, and how to efficiently automate FlexDCA for making TDECQ measurements.

事例紹介 2020-07-02

PDF PDF
N778xC Polarization Test Products
The new N778xC polarization test products enable high-speed, high performance characterization and verification of optical components and sub-systems

データシート 2020-07-02

Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

技術概要 2020-07-02

1 2 3 4 5 6 7 8 9 10 ... 次へ