検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Millimeter-wave and Microwave Modules

For more information about MMIC, please visit MMIC millimeter-wave and microwave devices

  • M5600TTN Millimeter Wave RF Converter Module M5600TTN Millimeter Wave RF Converter Module 

    M5600TTN Millimeter Wave RF Converter Module

    The Millimeter Wave RF converter module is a full duplex transmit and receive module that works over the frequency range of 32GHz -38GHz and can convert any 1 GHz chunk of spectrum in that band up from/down to an IF frequency of 2.11 GHz.