検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

PXIe Chassis

Keysight offers a variety of PXIe chassis with different sizes and performance characteristics.

For the highest performance system, configure one of Keysight's Gen 3 chassis with either the M9023A or M9024A PXIe high-performance system modules and PC host adapters. This Gen 3 configuration will enable up to 16 GB/s system bandwidth to an external PC.

  • M9019A 18-slot chassis, Gen 3 enables test of multi-channel, high-performance manufacturing applications, such as MIMO and PA/FEM.
  • M9018B 18-slot chassis, Gen 2 is a cost-effective platform to build large systems when Gen 3 performance is not required. It provides all hybrid slots and a high-performance cooling system.
  • M9010A 10-slot chassis, Gen 3 delivers industry-leading sound power levels combined with exceptional per-slot cooling to meet the demands of high-performance PXIe modules. It's a great platform for desktop use and small channel-count R&D applications.
  • M9005A 5-slot chassis, Gen 1 is perfect for small, low-cost applications such as low-channel count VNA systems.

For more information about PXI chassis and PXI controllers, please visit PXI Chassis page.

Learn more about Keysight Modular Instruments
 

  • M9019A PXIeシャーシ: 18スロット、3U、24 GB/s、Gen 3 M9019A PXIeシャーシ: 18スロット、3U、24 GB/s、Gen 3 

    M9019A PXIeシャーシ: 18スロット、3U、24 GB/s、Gen 3

    • 全18スロット: 16個のPXIeハイブリッドスロット、1個のPXIeタイミングスロット、1個のPXIeシステムスロット
    • マルチシャーシ電源投入シーケンスおよびフロントパネルの外部トリガ入力/出力
    • 800 WのDC電源(220~240 V入力)を使用可能。1スロット当たり42Wの冷却能力
       

  • M9005A PXIeシャーシ: 5スロット、3U、システムモジュール内蔵 M9005A PXIeシャーシ: 5スロット、3U、システムモジュール内蔵 

    M9005A PXIeシャーシ: 5スロット、3U、システムモジュール内蔵

    • 全5スロット(システムモジュール内蔵、3個のPXIeハイブリッドスロット、2個のPXIe専用スロット)
    • 小型、ベンチでの使用に最適、4U PXIeシャーシ
    • 最大250 MB/sの全システム帯域幅およびスロット当たりの帯域幅

  • M9018B PXIeシャーシ: 18スロット、3U、8 GB/s M9018B PXIeシャーシ: 18スロット、3U、8 GB/s 

    M9018B PXIeシャーシ: 18スロット、3U、8 GB/s

    • 16個のPXIeハイブリッドスロット、1個のPXIeタイミングスロット、1個のPXIシステムスロットを備えた、Gen 2性能の18スロットシャーシ
    • 革新的な冷却デザインの4Uシャーシ
    • 広いデータ帯域幅(システムスロットで最大8 GB/s、スロット間で4 GB/s)

  • M9010A PXIeシャーシ: 10スロット、3U、24 GB/s、Gen 3 M9010A PXIeシャーシ: 10スロット、3U、24 GB/s、Gen 3 

    M9010A PXIeシャーシ: 10スロット、3U、24 GB/s、Gen 3

    • 2リンク(x8、x16)システムスロットとハイブリッド/タイミングスロットへのx8リンクによる、超高性能のGen 3 PCIeスイッチング
    • 革新的な冷却デザインの4Uシャーシ
    • 広いデータ帯域幅(システムスロットで最大24 GB/s、スロット間で8 GB/s)