デバイス電流波形アナライザ
CX3300シリーズ デバイス電流波形アナライザは、これまで測定/検出することができなかった低レベル電流波形を正確に表示する業界初の測定器です。
専用の電流センサで100 pAレベルのダイナミック電流から最大10 Aまでを最大200 MHz帯域幅で測定することができます。 メインフレームは、最高1 GSa/sのサンプリングレート、14ビットおよび16ビットの広いダイナミックレンジでセンサからの信号を捕捉します。 このサンプリングレートとダイナミックレンジとの組み合わせにより、1回の測定で、スタンバイ/スリープステートとアクティブステートなどの非常に広いダイナミック電流を測定できます。 さらに、広帯域幅かつ高速捕捉のため、既存の測定器ではこれまで測定が非常に困難であった100 ns未満の高速パルス応答も測定できます。
マニュアルがなくても電流波形の測定を開始できます。 14.1インチの高度なタッチ・パネル・ベースのディスプレイと使い慣れたユーザーインタフェースにより、貴重な時間を浪費することはありません。
CX3300シリーズはこれらの優れた機能と性能により、テストおよび測定の効率を大幅に向上し、研究および開発のための詳細な解析を提供します。
最新情報
- New application brief to accelerate the development of next generation Non-Volatile Memory
- New application note to accelerate debug and evaluation of IoT devices by current profile analysis
- The CX3300A series changes the product color to black and the operating system to Windows 10
- New current and differential sensors for CX3300 Device Current Waveform Analyzer released
- The new LabView driver is now available