検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

11970-Series Unpreselected Harmonic Mixer

The 11970-Series waveguide mixers are general-purpose harmonic mixers employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.

  • 11970A 導波管高調波ミキサ、26.5~40 GHz 11970A 導波管高調波ミキサ、26.5~40 GHz 

    11970A 導波管高調波ミキサ、26.5~40 GHz

    Keysight 11970A導波管ミキサは、汎用の高調波ミキサで、デュアル・ダイオード・デザインを採用し、フラットな周波数応答と低変換損失を実現しています。

  • 11970K 導波管高調波ミキサ、18~26.5 GHz 11970K 導波管高調波ミキサ、18~26.5 GHz 

    11970K 導波管高調波ミキサ、18~26.5 GHz

    Keysight 11970K導波管ミキサは、汎用の高調波ミキサで、デュアル・ダイオード・デザインを採用し、フラットな周波数応答と低変換損失を実現しています。

  • 11970Q 導波管高調波ミキサ、33~50 GHz 11970Q 導波管高調波ミキサ、33~50 GHz 

    11970Q 導波管高調波ミキサ、33~50 GHz

    Keysight 11970Q導波管ミキサは、汎用の高調波ミキサで、デュアル・ダイオード・デザインを採用し、フラットな周波数応答と低変換損失を実現しています。

  • 11970U 導波管高調波ミキサ、40~60 GHz 11970U 導波管高調波ミキサ、40~60 GHz 

    11970U 導波管高調波ミキサ、40~60 GHz

    Keysight 11970U導波管ミキサは、汎用の高調波ミキサで、デュアル・ダイオード・デザインを採用し、フラットな周波数応答と低変換損失を実現しています。

  • 11970V 導波管高調波ミキサ、50~75 GHz 11970V 導波管高調波ミキサ、50~75 GHz 

    11970V 導波管高調波ミキサ、50~75 GHz

    Keysight 11970V導波管ミキサは、汎用の高調波ミキサで、デュアル・ダイオード・デザインを採用し、フラットな周波数応答と低変換損失を実現しています。

  • 11970W 導波管高調波ミキサ、75~110 GHz 11970W 導波管高調波ミキサ、75~110 GHz 

    11970W 導波管高調波ミキサ、75~110 GHz

    Keysight 11970W導波管ミキサは、汎用の高調波ミキサで、デュアル・ダイオード・デザインを採用し、フラットな周波数応答と低変換損失を実現しています。