Measurement Types and Kits
Keysight supplies a wide variety of optics for different calibration measurements. Choose individual optics or a pre-configured kit. Select desired measurement type from the chart or individual optics listed below.
Measurement Type | Supplemental Kit Required | Model number |
---|---|---|
Linear |
Linear Measurement Kit with transit case OR Linear Measurement Kit |
55280A OR 55280B |
Diagonal |
Diagonal Diagonal Measurement Kit Linear Measurement Kit |
10768A 55280B |
Angular |
Angular Optics Kit OR Linear/Angular Measurement Kit |
55281A OR 55281B |
Rotary/Indexing Table Calibration |
Angular Position Measurement Kit Fixturing Kit Angular Optics Kit |
55290B 10744A 55281A |
Rotary/Indexing Table Calibration |
Rotary Axis Measurement Kit Fixturing Kit Angular Optics Kit |
55290B 10744A 55281A |
Flatness |
Flatness Accessory Kit Angular Optics Kit |
55282A 55281A |
Way Straightness |
Flatness Accessory Kit Angular Optics Kit |
55282A 55281A |
Straightness | Straightness Measurement Kit | 55283A |
Parallelism |
Straightness Measurement Kit Optical Square |
55283A 10777A (optional) |
Squareness |
Straightness Measurement Kit Optical Square |
55283A 10777A |
Timebase (Lin) |
Linear Measurement Kit with transit case OR Linear Measurement Kit |
55280A OR 55280B |
Timebase (Ang) |
Angular Optics Kit OR Linear/Angular Measurement Kit |
55281A OR 55281B |
Timebase (Str) | Straightness Measurement Kit | 55283A |
Dual Axes (Lin) |
Linear Measurement Kit with transit case OR Linear Measurement Kit |
55280A OR 55280B |
-
10768A Diagonal Measurement Kit
10768A Diagonal Measurement Kit
The Keysight 10768A Diagonal Measurement Kit is designed for use with the Keysight 5530 Laser Calibration System. It allows linear measurements...
-
10777A オプティカル・スクエア
10777A オプティカル・スクエア
Keysight 10777Aオプティカル・スクエアをキーサイトの真直度光学部品と組み合わせることにより、Keysight 5529Aに直角度測定機能を追加することができます。
-
55280A リニア測定キット
55280A リニア測定キット
Keysight 55280Aリニア測定キットは、Keysight 5529Aレーザー校正システムで、直線距離 (変位) と速度の測定に使用する光学部品を含むキットです。
-
55280B リニア測定キット
55280B リニア測定キット
Keysight 55280Bリニア測定キットは、5529Aダイナミック・キャリブレータの一で使用する部品で、駆動機構の移動経路に沿った直線距離 (変位) と速度測定が行えます。
-
55282A 平面度アクセサリ・キット
55282A 平面度アクセサリ・キット
Keysight 55282A平面度アクセサリ・キットと、55281A角度測定キットを組み合わせて使用することで、5529A校正システムは平面度測定と進路真直度測定の両方を行うことができます。
-
55291A CNCアップロード/ダウンロード・ソフトウェア
55291A CNCアップロード/ダウンロード・ソフトウェア
Keysight 55291A CNCアップロード/ダウンロード・ソフトウェアは、面倒なハードキー操作なしに、5529Aのcomp tableをコントローラ用のフォーマットに変換し、ダウンロードできます。