Choose a country or area to see content specific to your location
何をお探しですか?
- Keysight.Home
- 製品とサービス
- アクセサリ
- Harmonic Mixers
Harmonic Mixers
The Keysight Frequency Meter measures frequency differences and small frequency changes quickly and accurately with high resolution. Frequencies range from 3.7 to 12.5 GHz and are read in GHz so no interpolation or charts are required.
Harmonic Mixers
11970K導波管高調波ミキサー、18~26.5 GHz
11970A導波管高調波ミキサー、26.5~40 GHz
11970Q導波管高調波ミキサー、33~50 GHz
11970U 導波管高調波ミキサー、40~60 GHz
11970V導波管高調波ミキサー、50~75 GHz
11970W導波管高調波ミキサー、75~110 GHz
M1971V Waveguide Harmonic Mixer (Smart Mixer), 50 to 75 GHz
M1971W 導波管高調波ミキサー(スマートミキサー)、75~110 GHz
M1970V Waveguide Harmonic Mixers (smart mixer), 50 to 75/80 GHz
M1970E Waveguide Harmonic Mixers (smart mixer), 60 to 90 GHz
M1970W Waveguide Harmonic Mixers (smart mixer), 75 to 110 GHz
M1971E Waveguide Harmonic Mixers (Smart Mixers)
Want help or have questions?