検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

PXI製品

優れた性能、技術革新、測定の専門知識をPXI形状で提供

Keysightは、PXIの技術革新に取り組み続け、市場投入までの時間の短縮とテスト・コストの削減に貢献します。Keysightでは、PXI/PXIeモジュラ製品のラインナップを拡大することにより、高い品質、性能、測定に関する専門知識により、優れた機能を提供しています。Keysightでは、最適なソフトウェア・プラットフォームを搭載したテスト・システムをすばやく開発することができる、Microsoft® C/C++、C#、Visual Basic、MATLAB®、VEE、LabVIEW™、LabWindows/CVIソフトウェア・プラットフォームに対応した、測定器ドライバ、ドキュメント、サンプルを豊富に備えたPXIモジュールを提供しています。

LabViewはNational Instrumentsの登録商標です。

1-25 / 85

並べ替え
Introduction to the KtMAwg IVI.NET/-C Instrument Driver
This document provides brief information about the KtMAwg IVI.NET and IVI-C drivers, and the hardware and software requirements of the Modular AWG instrument.

ヘルプ・ファイル 2019-05-21

HTML HTML 352 KB
PXIe/USB Vector Network Analyzer PDF Help
Printable PDF version of the M980xA, M937xA, M9485A, P50xxA and P937xA PXIe/Keysight Streamline Vector Network Analyzer help. Use this version to print out a hardcopy of the help contents.

ヘルプ・ファイル 2019-05-20

PDF PDF 58.07 MB
BG 1000A API Reference
The BG1000A allows you to perform different types of measurement using data captured from instruments such as audio analyzer, digitizer and so forth. This Help File describes the .NET API libraries.

ヘルプ・ファイル 2018-09-20

HTML HTML 3.28 MB
M9195A PXIe Digital Stimulus/Response Soft Front Panel
Background and how-to-use information on the module's Soft Front Panel.

ヘルプ・ファイル 2018-02-20

CHM CHM 24.54 MB
M9195B PXIe Digital Stimulus/Response LabVIEW Driver Help
Help file for the KtMDsr LabVIEW Driver.

ヘルプ・ファイル 2018-02-20

M9260A PXIe Audio Analyzer Soft Front Panel Help File
(Extract this zipped file to a local drive.) Help system for the M9260A PXIe Audio Analyzer Soft Front Panel software. Includes product introduction, tour of the SFP UI, user-task procedures, and troubleshooting.

ヘルプ・ファイル 2017-05-31

FILE FILE 1.46 MB
M9019A PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

ヘルプ・ファイル 2017-04-19

ZIP ZIP 3.68 MB
Chassis Family Driver Help Files
This zip file contains 6 help files. Two are for the PXIe Chassis Family driver IVI API; both IVI.NET and IVI-C. Two are for the Trigger Manager IVI API; both IVI.NET and IVI-C. Two are for the LabVIEW driver; one for the PXIe Chassis Family and the other for the Trigger Manager.

ヘルプ・ファイル 2017-04-19

ZIP ZIP 5.30 MB
M9018B PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

ヘルプ・ファイル 2017-04-19

ZIP ZIP 3.54 MB
M9010A PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

ヘルプ・ファイル 2017-04-19

ZIP ZIP 2.64 MB
M3602A FPGA Design Environment User Documentation (webhelp)
Product and user information for the Keysight M3602A FPGA Design Environment.

ヘルプ・ファイル 2017-03-29

M31xxA and M33xxA Digitizers User Documentation (webhelp)
Online documentation that includes product and user's information.

ヘルプ・ファイル 2017-02-27

M32xxA and M33xxA Arbitrary Waveform Gene User Documentation (webhelp)
Online documentation that includes product and user's information.

ヘルプ・ファイル 2017-02-27

M3601A HVI Design Environment User Documentation (webhelp)
Product and user information for the Keysight M3601A HVI Design Environment.

ヘルプ・ファイル 2017-02-27

MD2 IVI Driver Reference - Help File (.CHM)
(Save file to computer before use) Information and reference material for the AgMD2 driver.

ヘルプ・ファイル 2017-02-16

M9260A PXIe Audio Analyzer LabView Drive Help File
(Extract this zipped file to a local drive.) Help system for the M9260A PXIe Audio Analyzer LabVIEW drive help file

ヘルプ・ファイル 2017-01-01

FILE FILE 877 KB
M9379A PXIe RF Amp Module SFP Web Help (User Manual)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The M9379A SFP help includes the information for M9379A standalone operation.

ヘルプ・ファイル 2016-11-18

HTML HTML
M9420A/21A IVI Driver Reference (.chm file)
Downloadable online documentation that contains details about the M9420A and M9421A IVI Driver.

ヘルプ・ファイル 2016-07-13

M9192A DSR Pattern Editor and M9193A DSR Pattern Editor with Converters Help
Usage help for the M9192A DSR Pattern Editor and M9193A DSR Pattern Editor with Converters software.

ヘルプ・ファイル 2016-06-13

IQ Analyzer Mode Help for M9420A/21A (.chm file)
Downloadable online documentation that contains details about the Mode and measurements in the Mode.

ヘルプ・ファイル 2016-06-01

MD2 LabVIEW Programming Information - Help File
(Save file to computer before use) This help document is intended to provide in-depth information and reference material for the Keysight MD2 LabVIEW Driver.

ヘルプ・ファイル 2016-04-28

M9195A PXIe Digital Stimulus/Response IVI Driver Help
Help file for the KtMDsr IVI Driver.

ヘルプ・ファイル 2016-03-01

HTML HTML 40 KB
M9485A PXIe Multiport Vector Network Analyzer HTML Help (For Firmware Rev. A.11.6x)
This can be downloaded for viewing on a normal PC. Download this on local HDD. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

ヘルプ・ファイル 2016-02-17

CHM CHM 11.91 MB
M9393A IVI Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9393A PXIe Performance Vector Signal Analyzer IVI driver. Includes detailed API documentation of all driver functions.

ヘルプ・ファイル 2015-10-21

ZIP ZIP 2.47 MB
M9393A PXIe Performance Vector Signal Analyzer LabVIEW - Help File
(Extract this zipped file to a local drive.) Help system for the M9393A PXIe Performance Vector Signal Analyzer LabVIEW driver. Includes detailed API documentation of all driver functions.

ヘルプ・ファイル 2015-10-20

ZIP ZIP 2.80 MB

1 2 3 4 次へ