検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

PXI製品

優れた性能、技術革新、測定の専門知識をPXI形状で提供

Keysightは、PXIの技術革新に取り組み続け、市場投入までの時間の短縮とテスト・コストの削減に貢献します。Keysightでは、PXI/PXIeモジュラ製品のラインナップを拡大することにより、高い品質、性能、測定に関する専門知識により、優れた機能を提供しています。Keysightでは、最適なソフトウェア・プラットフォームを搭載したテスト・システムをすばやく開発することができる、Microsoft® C/C++、C#、Visual Basic、MATLAB®、VEE、LabVIEW™、LabWindows/CVIソフトウェア・プラットフォームに対応した、測定器ドライバ、ドキュメント、サンプルを豊富に備えたPXIモジュールを提供しています。

LabViewはNational Instrumentsの登録商標です。

1-7 / 7

並べ替え
PXIe/USB Vector Network Analyzer PDF Help
Printable PDF version of the M980xA, M937xA, M9485A, P50xxA and P937xA PXIe/Keysight Streamline Vector Network Analyzer help. Use this version to print out a hardcopy of the help contents.

ヘルプ・ファイル 2019-05-20

PDF PDF 58.07 MB
M9379A PXIe RF Amp Module SFP Web Help (User Manual)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The M9379A SFP help includes the information for M9379A standalone operation.

ヘルプ・ファイル 2016-11-18

HTML HTML
M9485A PXIe Multiport Vector Network Analyzer HTML Help (For Firmware Rev. A.11.6x)
This can be downloaded for viewing on a normal PC. Download this on local HDD. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

ヘルプ・ファイル 2016-02-17

CHM CHM 11.91 MB
M9485A PXIe Multiport Vector Network Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The M9485A help includes the information of Quick Start, Specification, Operation and Programming.

ヘルプ・ファイル 2015-09-08

HTML HTML
M9300A LabVIEW Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9300A PXIe Frequency Reference IVI driver. Includes detailed API documentation of all driver functions.

ヘルプ・ファイル 2015-08-06

ZIP ZIP 3.04 MB
M9300A Soft Front Panel Help System
(Extract this zipped file to a local drive.) Help system for the M9300A PXIe Frequency Reference Soft Front Panel (SFP). Includes product introduction, tour of the SFP UI, how-to procedures (self test, operational check, updates to software, hardware and firmware, etc.), and troubleshooting.

ヘルプ・ファイル 2015-08-06

ZIP ZIP 24.61 MB
M9300A IVI Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9300A PXIe Frequency Reference IVI driver. Includes detailed API documentation of all driver functions.

ヘルプ・ファイル 2015-08-04

ZIP ZIP 955 Bytes