検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

PXI製品

優れた性能、技術革新、測定の専門知識をPXI形状で提供

Keysightは、PXIの技術革新に取り組み続け、市場投入までの時間の短縮とテスト・コストの削減に貢献します。Keysightでは、PXI/PXIeモジュラ製品のラインナップを拡大することにより、高い品質、性能、測定に関する専門知識により、優れた機能を提供しています。Keysightでは、最適なソフトウェア・プラットフォームを搭載したテスト・システムをすばやく開発することができる、Microsoft® C/C++、C#、Visual Basic、MATLAB®、VEE、LabVIEW™、LabWindows/CVIソフトウェア・プラットフォームに対応した、測定器ドライバ、ドキュメント、サンプルを豊富に備えたPXIモジュールを提供しています。

LabViewはNational Instrumentsの登録商標です。

1-25 / 61

並べ替え
M9506A-BC1 OSS License Information
M9506A-BC1 OSS License Information

技術概要 2020-08-01

TXT TXT 617 KB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

ブローシャ 2020-06-02

PDF PDF
M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

データシート 2020-05-20

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

技術概要 2020-05-11

PDF PDF 1 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

技術概要 2020-04-30

PDF PDF 531 KB
Keysight System and Cable Modules - Security Guide
Keysight System and Cable Modules - Security Guide

リファレンス・ガイド 2020-03-10

PDF PDF 2.63 MB
Remote PC PCIe Host Desktop Adapter Modules – Installation Guide
Installation Guide for the Gen3 PXIe Host Desktop Adapter modules. You are not required to install any software.

インストール・マニュアル 2020-03-10

PDF PDF 22.09 MB
PXIe System Modules and Cable Interface – Installation Guide
Installation Guide for the Gen3 PXIe cable interface modules. The Module software driver is required.

インストール・マニュアル 2020-03-10

PDF PDF 43.75 MB
PXIe Chassis Family Security Guide
The security guide explains the procedure for declassifying the chassis.

リファレンス・ガイド 2020-02-20

PDF PDF 7.42 MB
M9005A Security Guide
The security guide explains the procedure for declassifying the chassis.

リファレンス・ガイド 2019-12-20

PDF PDF 7.21 MB
Resolve PXIe and AXIe Chassis Communication Problems
This guide helps you understand and troubleshoot PXIe and AXIe chassis connectivity issues.

リファレンス・ガイド 2019-12-05

PDF PDF 2.86 MB
M9036A PXIe Embedded Controller - User Guide
Usage, BIOS setup, and service information for the M9036A Embedded Controller.

ユーザ・マニュアル 2019-10-30

PDF PDF 3.81 MB
M9037A PXIe Embedded Controller - User's Guide
Provides instructions for using the M9037A PXIe Embedded Controller.

ユーザ・マニュアル 2019-10-30

PDF PDF 14.54 MB
M9037A PXIe Embedded Controller - Specifications Guide
This PDF document contains detailed technical specifications and characteristics of the M9037A PXIe Chassis Embedded Controller.

ユーザ・マニュアル 2019-10-25

PDF PDF 1.65 MB
M9036A PXIe Embedded Controller - Startup Guide
Installation and startup information for the M9036A PXIe Embedded Controller.

クイック・スタート・ガイド 2019-10-25

PDF PDF 1.19 MB
M9037A PXIe Embedded Controller - Startup Guide
Provides unpacking, installation and beginning usage information for the M9037A PXIe Embedded Controller.

ユーザ・マニュアル 2019-10-25

PDF PDF 3.46 MB
M9037A PXIe Embedded Controller Security Guide
Provides declassification instructions for the M9037A PXIe Embedded Controller.

ユーザ・マニュアル 2019-10-16

PDF PDF 1.56 MB
Keysight PXIe Chassis Cooling Guidelines - White Paper
Module temperatures in a PXI system can impact operating conditions. It’s important to actively manage the environment inside your chassis.

アプリケーション・ノート 2019-10-14

PDF PDF 702 KB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

データシート 2019-08-26

PXIe Chassis Family Startup Guide
Installation and startup information for the PXIe Chassis Family

クイック・スタート・ガイド 2018-09-06

PDF PDF 2.51 MB
PXIe Chassis Family User Guide
This 150 page PDF document tells you how to use the M9010A, M9018B, and M9019A PXIe Chassis.

ユーザ・マニュアル 2018-09-06

PDF PDF 16.09 MB
Keysight PXIe Chassis Fan Control Tool
Download this zipped folder containing the Fan Control Tool. The Fan Control Tool is a command line executable that controls the fan speed in a Keysight PXIe chassis. For many applications, the default chassis fan speed provides more cooling than required at the extra cost of fan noise. By changing the configuration from the default, you can significantly reduce fan noise. Use the Fan Control Tool to monitor the chassis temperatures and fan speeds to determine a balance of fan noise and cooling performance. After finding the appropriate setting, you can set the controller to run this tool and apply your setting every time the device boots up. Documentation and source code included.

解析ツール 2018-09-05

ZIP ZIP 15.98 MB
Keysight PXIe Chassis Interactive Block Diagram
Download this zipped PDF of the Keysight PXIe Chassis Interactive Block Diagram and view using Adobe Reader. If you open the PDF using a browser, you can’t use the interactive features. This document provides detailed diagrams and descriptions of the structure, functions, and features of the M9010A, M9018B, and M9019A PXIe chassis. The Interactive Block Diagram is amazing and informative interactive media.

操作マニュアル 2018-05-31

ZIP ZIP 3.87 MB
PXIe Chassis Specification Guide
This 24 page PDF document contains detailed technical specifications and characteristics of the M9010A, M9018B, and M9019A PXIe Chassis.

データシート 2018-05-03

PDF PDF 827 KB
Multi-Chassis Designer
This interactive tool helps you to configure and install PXIe and AXIe multiple chassis systems

構成ガイド 2017-06-29

1 2 3 次へ