検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

PXI製品

優れた性能、技術革新、測定の専門知識をPXI形状で提供

Keysightは、PXIの技術革新に取り組み続け、市場投入までの時間の短縮とテスト・コストの削減に貢献します。Keysightでは、PXI/PXIeモジュラ製品のラインナップを拡大することにより、高い品質、性能、測定に関する専門知識により、優れた機能を提供しています。Keysightでは、最適なソフトウェア・プラットフォームを搭載したテスト・システムをすばやく開発することができる、Microsoft® C/C++、C#、Visual Basic、MATLAB®、VEE、LabVIEW™、LabWindows/CVIソフトウェア・プラットフォームに対応した、測定器ドライバ、ドキュメント、サンプルを豊富に備えたPXIモジュールを提供しています。

LabViewはNational Instrumentsの登録商標です。

1-8 / 8

並べ替え
M9420A/21A IVI Driver Reference (.chm file)
Downloadable online documentation that contains details about the M9420A and M9421A IVI Driver.

ヘルプ・ファイル 2016-07-13

IQ Analyzer Mode Help for M9420A/21A (.chm file)
Downloadable online documentation that contains details about the Mode and measurements in the Mode.

ヘルプ・ファイル 2016-06-01

M9393A IVI Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9393A PXIe Performance Vector Signal Analyzer IVI driver. Includes detailed API documentation of all driver functions.

ヘルプ・ファイル 2015-10-21

ZIP ZIP 2.47 MB
M9393A Soft Front Panel Help System
(Extract this zipped file to a local drive.) Help system for the M9393A PXIe Performance Vector Signal Analyzer Soft Front Panel (SFP). Includes product introduction, tour of the SFP UI, how-to procedures (measurements, self-test, operational check, updates to software, hardware and firmware, etc.), and troubleshooting.

ヘルプ・ファイル 2015-10-20

ZIP ZIP 5.83 MB
M9393A PXIe Performance Vector Signal Analyzer LabVIEW - Help File
(Extract this zipped file to a local drive.) Help system for the M9393A PXIe Performance Vector Signal Analyzer LabVIEW driver. Includes detailed API documentation of all driver functions.

ヘルプ・ファイル 2015-10-20

ZIP ZIP 2.80 MB
M9391A PXIe Vector Signal Analyzer LabVIEW - Help File
(Extract this zipped file to a local drive.) Help system for the M9391A PXIe Vector Signal Analyzer LabVIEW driver. Includes detailed API documentation of all driver functions.

ヘルプ・ファイル 2015-08-06

ZIP ZIP 6.24 MB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz Soft Front Panel - Help File
(Extract this zipped file to a local drive.) Help system for the M9391A PXIe Vector Signal Analyzer Soft Front Panel (SFP). Includes product introduction, tour of the SFP UI, how-to procedures (connect to instruments and modules, check instrument status, conduct a self-test, conduct an operational check, perform alignments, reset to factory settings, and view and clear error conditions.)

ヘルプ・ファイル 2015-08-06

ZIP ZIP 26.37 MB
M9391A IVI Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9391A PXIe Vector Signal Analyzer IVI driver. Includes detailed API documentation of all driver functions. Use in association with the Programming Guide.

ヘルプ・ファイル 2015-08-04

ZIP ZIP 1.81 KB