検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

PXI製品

優れた性能、技術革新、測定の専門知識をPXI形状で提供

Keysightは、PXIの技術革新に取り組み続け、市場投入までの時間の短縮とテスト・コストの削減に貢献します。Keysightでは、PXI/PXIeモジュラ製品のラインナップを拡大することにより、高い品質、性能、測定に関する専門知識により、優れた機能を提供しています。Keysightでは、最適なソフトウェア・プラットフォームを搭載したテスト・システムをすばやく開発することができる、Microsoft® C/C++、C#、Visual Basic、MATLAB®、VEE、LabVIEW™、LabWindows/CVIソフトウェア・プラットフォームに対応した、測定器ドライバ、ドキュメント、サンプルを豊富に備えたPXIモジュールを提供しています。

LabViewはNational Instrumentsの登録商標です。

1-25 / 643

並べ替え
KS2201A User Manual
KS2201A PathWave Test Sync Executive User Manual.

ユーザ・マニュアル 2020-09-18

PDF PDF 8.32 MB
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9614A and M9615A PXIe 5-Channel precision source/measure units, 500 kSa/s, 100 pA/10 pA, 30 V, 500 mA.

ブローシャ 2020-09-17

KS2201A Release Notes
KS2201A PathWave Test Sync Executive Release Notes for version 2020.

リリース・ノート 2020-09-16

PDF PDF 2.58 MB
M9602A and M9603A PXIe Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9602A and M9603A PXIe Precision Source/Measure Units.

インストール・マニュアル 2020-09-01

PDF PDF 2.47 MB
M9410A Vector Transceivers MIMO Measurement Demonstration
Learn how to make a MIMO measurement using the M9410A Vector Transceiver.

デモ 2020-08-30

M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

データシート 2020-08-28

PDF PDF 805 KB
M9602 and M9603A PXIe Precision Source/Measure Units
This is a new datasheet for M9602/03A PXIe Precision Source/Measure Units.

データシート 2020-08-26

Keysight M9164A/B/C and M9165A/B/C Startup and Service Guide
Keysight M9164A/B/C and M9165A/B/C PXIe Solid State Switch Module Startup and Service Guide

クイック・スタート・ガイド 2020-08-25

PDF PDF 1.03 MB
Keysight Streamline Series USB Vector Network Analyzer - Configuration Guide
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

構成ガイド 2020-08-21

M980xA Series PXIe Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight M980xA Series PXIe Vector Network Analyzer.

構成ガイド 2020-08-21

Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

アプリケーション・ノート 2020-08-19

PDF PDF 8.51 MB
SD1 3.x Software Compatibility Flow — Quick Reference
Quick reference to meet compatibility requirements for SD1 3.x software.

リファレンス・ガイド 2020-08-17

PDF PDF 104 KB
SD1 3.x Software Startup Guide
This document helps you get started with and serves as a guide for the required preliminary setup followed by procedures to install the SD1 3.x software along with its extended components.

クイック・スタート・ガイド 2020-08-17

PDF PDF 2.30 MB
SD1 3.x Software for M310xA / M330xA Digitizers User's Guide
This document describes the concepts with respect to PXIe Digitizers and explains how to use the SD1 3.x SFPs / SD1 3.x API to make the M310xA / M330xA cards operational. It also explains SD1 3.x software support with KS2201A PathWave Test Sync Executive software and BSP for KF9000A PathWave FPGA.

ユーザ・マニュアル 2020-08-17

PDF PDF 3.23 MB
M9300A PXIe Frequency Reference - Data sheet
This data sheet describes the M9300A PXIe frequency reference capabilities and it's modular advantages.

データシート 2020-08-17

PDF PDF 1.03 MB
SD1 3.x Software for M320xA / M330xA Arbitrary Waveform Generators User's Guide
This document describes the concepts with respect to PXIe AWGs and explains how to use the SD1 3.x SFPs / SD1 3.x API to make the M320xA / M330xA cards operational. It also explains SD1 3.x software support with KS2201A PathWave Test Sync Executive software and BSP for KF9000A PathWave FPGA.

ユーザ・マニュアル 2020-08-17

PDF PDF 5.40 MB
Multi-Channel Sync Playback using M32xxA Arbitrary Waveform Generators
In KS2201A - Programming Example 1, PathWave Test Sync Executive is used to program multiple M3xxxA AWGs to synchronously output first a FP (Front Panel) trigger pulse and afterwards a previously queued waveform.

プログラミング&構文ガイド 2020-08-15

PDF PDF 4.91 MB
Synchronous Mixed-Signal Measurements using M3xxxA PXI Instruments
In KS2201A - Programming Example 2, an M3102A digitizer performs sequenced acquisition of heterogeneous signals generated by multiple M320xA arbitrary waveform generators (AWGs).

プログラミング&構文ガイド 2020-08-15

PDF PDF 5.13 MB
PathWave Test Sync Executive: Integration with PathWave FPGA
KS2201A - Programming Example 3 shows a demonstration of how to integrate PathWave Test Sync Executive and PathWave FPGA software.

プログラミング&構文ガイド 2020-08-15

PDF PDF 3.34 MB
PathWave Test Sync Executive: Real-Time Pulsed Characterization of a Device-Under-Test
In KS2201A - Programming Example 4, an M3202A AWG and an M3102A digitizer are used to perform a real-time pulsed characterization experiment on a Device-Under-Test (DUT).

プログラミング&構文ガイド 2020-08-15

PDF PDF 4.35 MB
PathWave Test Sync Executive: Transitioning from M3601A to KS2201A
Translate an existing project designed with M3601A HVI into an equivalent implementation based on the HVI Python API provided by KS2201A.

リファレンス・ガイド 2020-08-15

PDF PDF 2.34 MB
M9601A/M9614A/M9615A PXIe Precision Source/Measure Units - Online Help
Contains Soft Front Panel, IVI.NET, IVI-C, and LabVIEW online-help files for M9600A PXIe SMU modules

ヘルプ・ファイル 2020-08-14

ZIP ZIP 5.85 MB
M9614 and M9615A PXIe 5-Channel Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9614A/M9615A PXIe 5-Channel Precision Source/Measure Unit.

インストール・マニュアル 2020-08-14

PDF PDF 2.31 MB
M9601A PXIe Precision Source/Measure Unit - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9601A PXIe Precision Source/Measure Unit.

インストール・マニュアル 2020-08-14

M9506A-BC1 OSS License Information
M9506A-BC1 OSS License Information

技術概要 2020-08-01

TXT TXT 617 KB

1 2 3 4 5 6 7 8 9 10 ... 次へ