検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N6700 Source/Measure Units (3 models)

The Keysight N6780 family of source/measure units (SMUs) provide advanced features and precise control and measurements of voltage and current down to the microampere and nanoampere regions. They provide stable, glitch-free output voltage and current during high-speed load changes, fast output modulation, and high-speed measurements of both voltage and current simultaneous.

製品の比較/一覧 (5)

製品の検索

  • N6705C DC電源/アナライザ、モジュラー、600 W、4スロット N6705C DC電源/アナライザ、モジュラー、600 W、4スロット (1) 

    N6705C DC電源/アナライザ、モジュラー、600 W、4スロット

    N6705C DC電源/アナライザは、DUTに対するDC電圧/電流の供給/測定の生産性を大幅に高めます。

  • N6715C ベース・モデル・カスタム構成DC電源/アナライザ N6715C ベース・モデル・カスタム構成DC電源/アナライザ (1) 

    N6715C ベース・モデル・カスタム構成DC電源/アナライザ

    N6715Cは、注文生産のDC電源/アナライザで、テストと組み立てが完了した状態で出荷されます。各N6715Cは、1台のN6705Cメインフレームと1個~4個のモジュールで構成され、モジュールはN6715Cのオプションとして注文します。

  • N6781A バッテリ・ドレイン解析向け2象限ソース/メジャメント・ユニット N6781A バッテリ・ドレイン解析向け2象限ソース/メジャメント・ユニット (1) 

    N6781A バッテリ・ドレイン解析向け2象限ソース/メジャメント・ユニット

    バッテリ・ドレイン解析向け2象限ソース/メジャメント・ユニット、20 V/±1 Aまたは6 V/±3 A、20 W Keysight N6781Aは、バッテリ・ドレイン解析向けのソース/メジャメント・ユニット(SMU)です。

  • N6782A ファンクション・テスト向け2象限ソース/メジャメント・ユニット N6782A ファンクション・テスト向け2象限ソース/メジャメント・ユニット (1) 

    N6782A ファンクション・テスト向け2象限ソース/メジャメント・ユニット

    ファンクション・テスト向け2象限ソース/メジャメント・ユニット、20 V/±1 Aまたは6 V/±3 A、20 W Keysight N6782Aは、デバイスの高度なファンクション・テスト向けのソース/メジャメント・ユニット(SMU)です。

  • N6784A 4象限汎用ソース/メジャメント・ユニット N6784A 4象限汎用ソース/メジャメント・ユニット (1) 

    N6784A 4象限汎用ソース/メジャメント・ユニット

    4象限汎用ソース/メジャメント・ユニット、±20 V、±1 Aまたは±6 V、±3 A、20 W Keysight N6784Aは、一般的な高精度の電源供給/測定を実現するために設計されたソース/メジャメント・ユニット(SMU)です。