検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Atomic Force Microscope Options

  • Acoustic Isolation Chamber (AIC) [販売終了製品] Acoustic Isolation Chamber (AIC) [販売終了製品] 

    Acoustic Isolation Chamber (AIC) [販売終了製品]

  • N9416S Scanning Microwave Microscopy [販売終了製品] N9416S Scanning Microwave Microscopy [販売終了製品] 

    N9416S Scanning Microwave Microscopy [販売終了製品]

  • N9721B Liquid Cell [販売終了製品] N9721B Liquid Cell [販売終了製品] 

    N9721B Liquid Cell [販売終了製品]

  • N9414B-020 Electrochemistry [販売終了製品] N9414B-020 Electrochemistry [販売終了製品] 

    N9414B-020 Electrochemistry [販売終了製品]

    Electrochemical SPM offers electrochemists a mini reference electrode, providing true potential control, as well as the lowest-noise potentiostat, with large range, for in situ EC-SPM studies.

  • N9415A-020 5500EC Electrochemical AFM [販売終了製品] N9415A-020 5500EC Electrochemical AFM [販売終了製品] 

    N9415A-020 5500EC Electrochemical AFM [販売終了製品]

  • Environmental Chamber [販売終了製品] Environmental Chamber [販売終了製品] 

    Environmental Chamber [販売終了製品]

    The environmental chamber provides an easily accessible, sealed sample compartment that is completely isolated from the rest of the system.

  • N9441A Environmental Control [販売終了製品] N9441A Environmental Control [販売終了製品] 

    N9441A Environmental Control [販売終了製品]

  • Scanning Thermal Microscopy (SThM) Module [販売終了製品] Scanning Thermal Microscopy (SThM) Module [販売終了製品] 

    Scanning Thermal Microscopy (SThM) Module [販売終了製品]

    Convenient plug-in module allows imaging in temperature mapping mode as well as in conductivity mapping modes.

  • N9445A Vibration Isolation [販売終了製品] N9445A Vibration Isolation [販売終了製品] 

    N9445A Vibration Isolation [販売終了製品]

    Keysight’s new table-top noise and vibration isolation chamber isolates the AFM/SPM system from vibration, air turbulence, and acoustic noise, which all adversely affect imaging.

  • N9504A Scanning Tunneling Microscopy (STM) Scanner [販売終了製品] N9504A Scanning Tunneling Microscopy (STM) Scanner [販売終了製品] 

    N9504A Scanning Tunneling Microscopy (STM) Scanner [販売終了製品]

    This low-current and ultra-low current STM scanner provides stable imaging at pico-ampere and sub-pico-ampere currents to resolve individual atoms and molecules

  • N9545F SECM  (Scanning Electrochemical Microscopy) [販売終了製品] N9545F SECM (Scanning Electrochemical Microscopy) [販売終了製品] 

    N9545F SECM (Scanning Electrochemical Microscopy) [販売終了製品]

    The AFM combined with SECM mode is a seamlessly integrated technology package that enables scientists to perform scanning electrochemical microscopy (SECM) on conductive and insulating samples with a state-of-the-art atomic force microscope.

  • N9557A SECM  (Scanning Electrochemical Microscopy) [販売終了製品] N9557A SECM (Scanning Electrochemical Microscopy) [販売終了製品] 

    N9557A SECM (Scanning Electrochemical Microscopy) [販売終了製品]

    The AFM combined with SECM mode is a seamlessly integrated technology package that enables scientists to perform scanning electrochemical microscopy (SECM) on conductive and insulating samples with a state-of-the-art atomic force microscope.

  • N9446A Glove Box [販売終了製品] N9446A Glove Box [販売終了製品] 

    N9446A Glove Box [販売終了製品]

  • N9451B Video Microscope [販売終了製品] N9451B Video Microscope [販売終了製品] 

    N9451B Video Microscope [販売終了製品]

    The open-top design of the Keysight 7500 scanner allows high-resolution video microscopy straight down the optical axis of the atomic force microscope.

  • N9513A Metrology Scanner [販売終了製品] N9513A Metrology Scanner [販売終了製品] 

    N9513A Metrology Scanner [販売終了製品]

    The 7500 achieves lower noise performance than any other commercially available 90μm AFM closed-loop scanner, enabling atomic-resolution imaging.

  • N9545A Nose Cones [販売終了製品] N9545A Nose Cones [販売終了製品] 

    N9545A Nose Cones [販売終了製品]

    These easy-to-load nose cones are made from PEEK polymers, have low chemical reactivity, and can be utilized in a wide range of solvents.

  • N9545G Quick Scan Nose Cones [販売終了製品] N9545G Quick Scan Nose Cones [販売終了製品] 

    N9545G Quick Scan Nose Cones [販売終了製品]

    Keysight’s patented, easy-to-load Quick Scan nose cones are made from titanium and utilize a two-piezo design.

  • N9716B Sample Plates [販売終了製品] N9716B Sample Plates [販売終了製品] 

    N9716B Sample Plates [販売終了製品]

    The unique, new design of Keysight’s sample plates delivers superior sample stability and ease of use.

  • N9447A Break-Out Box [販売終了製品] N9447A Break-Out Box [販売終了製品] 

    N9447A Break-Out Box [販売終了製品]

  • N9451A Video Microscope [販売終了製品] N9451A Video Microscope [販売終了製品] 

    N9451A Video Microscope [販売終了製品]

  • N9521A Multi-Purpose Scanners [販売終了製品] N9521A Multi-Purpose Scanners [販売終了製品] 

    N9521A Multi-Purpose Scanners [販売終了製品]

  • N9533A Nose Cones [販売終了製品] N9533A Nose Cones [販売終了製品] 

    N9533A Nose Cones [販売終了製品]

  • N9621A MAC Mode [販売終了製品] N9621A MAC Mode [販売終了製品] 

    N9621A MAC Mode [販売終了製品]

  • N9621B MAC Mode III [販売終了製品] N9621B MAC Mode III [販売終了製品] 

    N9621B MAC Mode III [販売終了製品]

    Keysight’s patented MAC Mode III is a gentle, nondestructive AFM technique that has been designed for imaging extremely delicate samples in liquid or air.

  • N9630A PicoTREC [販売終了製品] N9630A PicoTREC [販売終了製品] 

    N9630A PicoTREC [販売終了製品]

    Keysight’s exclusive PicoTREC molecular recognition tool kit is designed for use with Keysight’s MAC Mode and AFM/SPM systems.

  • N9655A Temperature Control [販売終了製品] N9655A Temperature Control [販売終了製品] 

    N9655A Temperature Control [販売終了製品]

    Keysight’s superior temperature control uses a patented thermal insulation and compensation design to deliver precise control from -30°C to 250°C with accuracy up to ±0.025°C, offering the lowest thermal drift available for high-resolution AFM/SPM.

  • N9797AU-1FP Pico Image Software [販売終了製品] N9797AU-1FP Pico Image Software [販売終了製品] 

    N9797AU-1FP Pico Image Software [販売終了製品]

    Pico Image is a modular AFM and SPM imaging and analysis software package designed for universities, research laboratories, and industry.

  • Nanonavigator Script Software [販売終了製品] Nanonavigator Script Software [販売終了製品] 

    Nanonavigator Script Software [販売終了製品]

    Keysight Nanonavigator Script is an optional scripting package that greatly enhances the capabilities of Keysight Nanonavigator, the imaging and analysis software that controls all Keysight AFM/SPM systems.

  • N9795A NanoNavigator Software [販売終了製品] N9795A NanoNavigator Software [販売終了製品] 

    N9795A NanoNavigator Software [販売終了製品]

    NanoNavigator is a revolutionary new Keysight imaging and analysis software package that greatly simplifies the complete control of all scanning parameters and provides the flexibility required for more complex experiments.

  • N9797B PicoView Software [販売終了製品] N9797B PicoView Software [販売終了製品] 

    N9797B PicoView Software [販売終了製品]

    The new PicoView imaging and analysis software package from Keysight Technologies has been designed specifically for utilization with state-of-the-art Keysight AFM and SPM systems.

  • N9446B Double Glove Box [販売終了製品] N9446B Double Glove Box [販売終了製品] 

    N9446B Double Glove Box [販売終了製品]