検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

無線テスト・セット・ソフトウェア

ソフトウェアでテストを自動化すれば、無線テスト・セットの機能を活用できるだけでなく、ソフトウェアのメンテナンスも容易になります。

Keysightの無線テスト・セットの機能をソフトウェア製品で拡張することにより、無線測定の簡素化やテストの自動化が容易になり、時間のかかる複雑な測定/解析が容易に行えます。ソフトウェア製品は、すべての無線通信テスト・セットに使用でき、セルラ移動機、WiMAX™、LTE、Bluetooth®/無線LAN機器などのテストを自動化できます。

製品の比較/一覧 (79)

製品の検索

51-75 / 354

並べ替え
V9076B and Y9076B 1xEV-DO Online Documentation for E6640A (.chm file)
Downloadable help file for the 1xEV-DO mode of the Keysight E6640A EXM Wireless Test Set. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

ヘルプ・ファイル 2015-12-01

V9065B Sequence Analyzer User's and Programmer's Reference for E6640A
User's information for the Sequence Analyzer mode of the Keysight E6640A EXM Wireless Test Set.

ユーザ・マニュアル 2015-12-01

PDF PDF 8.37 MB
V9063B Analog Demod User's and Programmer's Reference for E6640A
User's information for the Analog mode of the Keysight E6640A EXM Wireless Test Set.

ユーザ・マニュアル 2015-12-01

PDF PDF 12.23 MB
Testing Voice Over LTE (VoLTE) Phones - Application Note
This application note explains a solution for testing voice over LTE (VoLTE) phones that is well-suited for LTE mobile phone developers, test engineers, and test lab personnel.

アプリケーション・ノート 2015-09-14

PDF PDF 4.46 MB
W-CDMA Dynamic Power Analysis Using the 8960 - Application Note
This document illustrates how to use the dynamic power analysis measurement in the Keysight 8960 test set to measure user equipment (UE) power sequences.

アプリケーション・ノート 2015-07-31

PDF PDF 379 KB
E6640A EXM Wireless Test Set - Flyer
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

プロモーション資料 2015-07-31

PDF PDF 1.42 MB
E7530A and E7630A LTE/LTE-A Test and Lab Applications - Technical Overview
This document explains the capabilities of the E7530A LTE/LTE-A test application and E7630A LTE/LTE-A lab application, which are used with the E7515A UXM test set.

技術概要 2015-07-12

PDF PDF 6.25 MB
Keysight 8960 無線通信テストセット
8960シリーズ10無線通信テスト・セットの構成ガイドです。

構成ガイド 2015-07-03

V9077B WLAN Online Documentation for E6650A (.chm file)
Downloadable help file for the WLAN mode of the Keysight E6650A EXF Wireless Test Set for Femtocell. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

ヘルプ・ファイル 2015-07-01

V9071B GSM/EDGE Online Documentation for E6650A (.chm file)
Downloadable help file for the GSM/EDGE mode of the Keysight E6650A EXF Wireless Test Set for Femtocell. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

ヘルプ・ファイル 2015-07-01

V9082B LTE Advanced TDD Online Documentation for E6650A (.chm file)
Downloadable help file for the LTE TDD mode of the Keysight E6650A EXF Wireless Test Set for Femtocell. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

ヘルプ・ファイル 2015-07-01

V9065B Sequence Analyzer Online Documentation for E6650A (.chm file)
Downloadable help file for the Sequence Analyzer mode of the Keysight E6650A EXF Wireless Test Set for Femtocell. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

ヘルプ・ファイル 2015-07-01

E6640A EXM Wireless Test Set - V9065B Sequence Analyzer Measurement Guide
Downloadable book file of the measurement guide for the Sequence Analyzer mode of the Keysight E6640 EXM Wireless Test Set, including information on sequence parameters, sequencer coordination, programming, and example test scenarios.

ユーザ・マニュアル 2015-07-01

PDF PDF 6.88 MB
V9073B W-CDMA & HSPA Online Documentation for E6650A (.chm file)
Downloadable help file for the W-CDMA & HSPA mode of the Keysight E6650A EXF Wireless Test Set for Femtocell. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

ヘルプ・ファイル 2015-07-01

V9080B LTE Advanced Online Documentation for E6650A (.chm file)
Downloadable help file for the LTE mode of the Keysight E6650A EXF Wireless Test Set for Femtocell. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

ヘルプ・ファイル 2015-07-01

V9079B TD-SCDMA Online Documentation for E6650A (.chm file)
Downloadable help file for the TDSCDMA mode of the Keysight E6650A EXF Wireless Test Set for Femtocell. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

ヘルプ・ファイル 2015-07-01

E6650A EXF Wireless Test Set for Femtocell - V9065B Sequence Analyzer Measurement Guide
Downloadable file of the measurement guide for the Sequence Analyzer mode of the E6650A EXF wireless test set for femtocell, including information on sequence parameters, sequencer coordination, programming, and example test scenarios.

ユーザ・マニュアル 2015-07-01

PDF PDF 6.68 MB
移動体デバイスのバッテリー寿命を最適化するための10のヒント
移動体デバイスのバッテリ寿命を最適化するための10のヒント

ブローシャ 2015-06-05

PDF PDF 2.88 MB
Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

プレス資料 2015-05-21

E7523A and E7623A W-CDMA/HSPA+ Test and Lab Applications - Technical Overview
This document explains the capabilities of the E7523A W-CDMA/HSPA+ test application and E7623A W-CDMA/HSPA+ lab application, which are used with the E7515A UXM test set.

技術概要 2015-05-18

E7630A-MTP Message Editor - User’s Guide
Installation and user information for the UXM Message Editor software (E7630A-MTP)

ユーザ・マニュアル 2015-05-12

PDF PDF 1.75 MB
Measurement Applications for the E6640A EXM Wireless Test Set - Solution Brochure
Covers technology-specific software applications for the EXM wireless test set, developed to help you expedite the manufacturing of your cellular and wireless connectivity devices.

ブローシャ 2015-05-06

PDF PDF 3.94 MB
Keysight Demonstrates LTE-Advanced Category 11 IP Data Throughput with UXM Wireless Test Set
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

プレス資料 2015-05-06

Performing LTE & LTE-Advanced RF Measurements with E7515A UXM Wireless Test Set - Application Note
This application note provides insights into example test procedures for RF testing of LTE and LTE-A UEs based on 3GPP TS 36.521-1 V12.2.0 (2014-06).

アプリケーション・ノート 2015-03-24

PDF PDF 9.75 MB
Solutions for Testing Data Throughput Performance in LTE-A User Equipment - Application Note
This application note is designed to provide into a simplified, real-world functional and RF test of LTE-A UE performance using a fast, flexible and future-ready one-box tester (OBT)

アプリケーション・ノート 2015-03-11

前へ 1 2 3 4 5 6 7 8 9 10 ... 次へ