検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Millimeter-wave and Microwave GaAs Diodes

Keysight Technologies provides GaAs Schottky diode ideal for microwave radio, aerospace and defense, and instrumentation applications at microwave and millimeter wave frequencies..

These millimeter-wave and microwave diodes test from DC to 110 GHz and can be mounted in various types of transmission lines.

The HSCH-916x GaAs Schottky diode is a discrete, beam lead, GaAs diode fabricated using the modified barrier integrated diode test (MBID) process.

These diode parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

For more information about MMIC, please visit MMIC millimeter-wave and microwave devices

  • HSCH-9161 Millimeter Wave Zero Bias GaAs Schottky Diode HSCH-9161 Millimeter Wave Zero Bias GaAs Schottky Diode 

    HSCH-9161 Millimeter Wave Zero Bias GaAs Schottky Diode

    The HSCH-9161 is a discrete, beam lead GaAs diode.

  • HSCH-9162 Millimeter Wave Zero Bias GaAs Schottky Diode HSCH-9162 Millimeter Wave Zero Bias GaAs Schottky Diode 

    HSCH-9162 Millimeter Wave Zero Bias GaAs Schottky Diode

    The HSCH-9162 is a discrete, beam lead GaAs diode.