検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

スペクトラム・アナライザ用 アクセサリ

世界的に優れたラインアップのスペクトラム・アナライザでの測定を完成させる幅広いアクセサリ類があります。増幅器、プリアンプ、整合トランス、方向性ブリッジ、高周波プローブ、アクティブ・プローブ、ブロッキング・コンデンサ、リミッタ、等のアクセサリ類は全て、測定器を保護し、信号感度を向上させ、測定をより簡単に、より正確にします。

  • プローブ・アクセサリ プローブ・アクセサリ 

    プローブ・アクセサリ

    これらのプローブとアクセサリ類はネットワーク/スペクトラムアナライザで使用する事が出来ます。

  • 87405C 100 MHz~18 GHzプリアンプ 87405C 100 MHz~18 GHzプリアンプ 

    87405C 100 MHz~18 GHzプリアンプ

    87405Cは、25 dBの利得と±1.5 dBのフラットネスを提供する高性能プリアンプです。

  • N9311X RF/マイクロ波アクセサリ・キット N9311X RF/マイクロ波アクセサリ・キット 

    N9311X RF/マイクロ波アクセサリ・キット

    • RF/マイクロ波アクセサリキットは、安価なハンドヘルド/ベンチトップソリューションを補完します 
    • 購入後のアップグレードが可能です

  • N5531X X-Series Measuring Receiver N5531X X-Series Measuring Receiver 

    N5531X X-Series Measuring Receiver

    • Keysight N5531X measuring receiver (MR) consists of the N9030B signal analyzer embedded with the N9091EM0E MR application software and the U5532C USB power sensor module. It provides the metrology customers with an ideal calibration solution.

  • N6850A 広帯域無指向性アンテナ N6850A 広帯域無指向性アンテナ 

    N6850A 広帯域無指向性アンテナ

    • 20 MHz~6 GHz 
    • 長さ43.18 cm 
    • 均一な放射パターン
       

  • U3851A RF Microwave Circuit Design, Simulation and Measurement Courseware, 5G NR n3 U3851A RF Microwave Circuit Design, Simulation and Measurement Courseware, 5G NR n3 

    U3851A RF Microwave Circuit Design, Simulation and Measurement Courseware, 5G NR n3

    Keysight’s RF Microwave Teaching Solution focuses on end-to-end RF system design flow and integrates industry-oriented and real-world examples to prepare students for emerging technology trends such as 5G.

  • U5532C USB Power Sensor Module for Measuring Receiver U5532C USB Power Sensor Module for Measuring Receiver 

    U5532C USB Power Sensor Module for Measuring Receiver

    • USB sensor based design to eliminate the external power meter
    • Single input connector to ensure measurement integrity
    • Key component of the N5531X "one-box" measuring receiver configuration

  • Y1282A Connection Cable for N9069A Noise Figure Measurement Application Y1282A Connection Cable for N9069A Noise Figure Measurement Application 

    Y1282A Connection Cable for N9069A Noise Figure Measurement Application

    • Two cables for connecting 346 or SNS series noise sources to the CXA-m
    • 30 cm length

  • Y1800A RF Training Kit and Lab Sheets Y1800A RF Training Kit and Lab Sheets 

    Y1800A RF Training Kit and Lab Sheets

    • RF transceiver kit & accessories
    • Lab sheets & model answers
    • Problem-based assignments
    • Covers 27 hours of labs

  • Y1801A RF Principles and Measurements Teaching Slides Y1801A RF Principles and Measurements Teaching Slides 

    Y1801A RF Principles and Measurements Teaching Slides

    • Editable Microsoft PowerPoint slides
    • Covers 45 hours of teaching