検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

ワイヤレス・ネットワーク・エミュレーター

キーサイトの製品を使用すれば、携帯電話のデザイナーやメーカーは、移動機のテストで、測定速度/確度の向上、優れた柔軟性を実現できます。キーサイトのワンボックス・テスト・セットは、次の主要なテクノロジーフォーマットをすべてサポートしています。LTE-Advanced、LTE(FDDおよびTDD)、GSM/GPRS/EGPRS/E-EDGE、W-CDMA/HSPA/HSPA+/DC-HSDPA、cdma2000®/1xEV-DO/eHRPD、TD-SCDMA/TD-HSDPA/TD-HSUPA、IS-95、TIA/EIA-136、AMPS、Bluetooth®、Bluetooth Enhanced Data Rate(EDR)、Bluetooth Low Energy、ZigBee™、無線LAN(WLAN)、802.11a/b/g、802.11n、NFC/EMV、MIMO、WiMAX™。

キーサイトのワイヤレス・ネットワーク・エミュレーターの機能をソフトウェア製品で拡張することにより、無線測定の簡素化やテストの自動化が容易になり、時間のかかる複雑な測定/解析が容易に行えます。ソフトウェア製品は、すべての無線通信テストセットに使用でき、セルラー移動機、WiMAX、LTE、Bluetooth/無線LAN機器などのテストを自動化できます。

キーサイトのシステムは、冷却、パワー、人間工学、安全性、機械的な安定度を考慮して設計された1台のラックに、測定器、ケーブル、システムハードウェアを統合しています。キーサイトは、デザインから量産への移行を容易にすると同時に、テストコストの削減、収益が上がるまでの時間の短縮を支援します。

Anite社の関連ソリューション
Anite社はキーサイト・テクノロジーに統合されました。Anite社のデバイス&インフラストラクチャー・テスト・ビジネスは現在、キーサイト・テクノロジーとして事業を行っています。Aniteコンフォーマンスツールセット、Anite SAS相互運用性テスト、チャネル・エミュレーター、Aniteバーチャル・ドライブ・テスト・ツールセット、Anite開発ツールセットについての詳細は、以下をご覧ください。Anite社のネットワーク・テスト・ビジネスとNemoシリーズ ソリューションに関連する情報については、www.anite.com でお問い合わせください。

1-25 / 902

並べ替え
M1740A mmWave Transceiver for 5G - Data Sheet
Keysight’s multi-band M1740A remote radio head (RRH) enables users to confidently test over-the-air (OTA) in mmWave frequency bands, including 24, 28, 39 and 40 GHz bands. The M1740A uniquely supports bi-directional testing across four mmWave frequency bands with a single hardware set.

データシート 2019-06-11

PDF PDF 776 KB
Common Interface Unit E7770A - Data Sheet
Data sheet for Common Interface Unit E7770A

データシート 2019-06-10

PDF PDF 419 KB
Mastering 5G Manufacturing - White Paper
Device manufacturers and NEMs must surmount the challenges from 5G NR, MIMO, and mmWave frequencies. They must shift their focus from test case coverage to cost of test and time to market.

アプリケーション・ノート 2019-05-31

PDF PDF 4.82 MB
Virtual Drive Testing Toolset - Solution Brief
Keysight’s Virtual Drive Testing (VDT) Toolset enables users to evaluate, characterize, and optimize the performance of 5G NR mobile devices, chipsets and network infrastructure. Mobile operators and wireless device and network equipment manufacturers are able to quickly and efficiently benchmark different mobile devices and network infrastructure as well as assess end-users’ experience of accessing mobile applications. As a repeatable, realistic and automated lab-based performance and interoperability test solution, VDT Toolset accelerates new design development from prototype to fully functioning 5G devices.

ブローシャ 2019-05-31

PDF PDF 4.47 MB
E7760B with M1740A mmWave 5G Non-Signaling Solution - Data Sheet
Keysight’s mmWave 5G non-signaling solution enables validation of a broad range of 5G modules in OTA test environments. Its single wideband transceiver (E7760B) and remote radio head (M1740A) provide tunable access across four mmWave frequency bands. Keysight’s mmWave 5G non-signaling solution ensures a streamlined approach to reliably verify transmit and receive paths between IF and mmWave frequencies.

データシート 2019-05-14

PDF PDF 591 KB
E7515B UXM 5G Wireless Test Platform Platform - Data Sheet
Data sheet for E7515B UXM 5G Wireless Test Platform

データシート 2019-04-24

PDF PDF 1.71 MB
Vehicle-to-Everything (V2X): Shaping the Future of Smart Mobility - White Paper
V2X, or vehicle-to-everything, is a wireless communications system that helps vehicles, roadside infrastructure, and vulnerable road users interconnect and communicate with each other. Learn more about V2X and how it is shaping smart mobility in this white paper.

アプリケーション・ノート 2019-04-15

PDF PDF 7.49 MB
5G Protocol Conformance Toolset - Technical Overview
5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

技術概要 2019-04-03

PDF PDF 3.63 MB
Keysight, Nordsys Combine V2X/C-V2X Testing Solutions

デモ 2019-03-28

5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

ソリューション概要 2019-03-15

PDF PDF 2.43 MB
E7760B Wideband Transceiver - Data Sheet
Streamlined, integrated testing across any 3GPP mmWave band.

データシート 2019-02-07

PDF PDF 830 KB
mmWave 5G Non-Signaling Solution - Solution Brief
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

ソリューション概要 2019-02-01

PDF PDF 5.68 MB
E6640A EXM Wireless Test Set Getting Started Guide
Getting started information for the E6640A EXM wireless test set.

ユーザ・マニュアル 2019-01-01

PDF PDF 6.36 MB
E7760B Wideband Transceiver Getting Started Guide
Safety information, basic instructions for use, operating tasks, and an introduction to the user interface and operating system.

ユーザ・マニュアル 2019-01-01

PDF PDF 5.71 MB
Successful Deployment of eCall Live Crash Test - Case Study
Car maker successfully emulates over-the-air environments in live crash test for their emergency call in-vehicle systems, with the eCall/ERA-GLONASS conformance test solution from Keysight.

事例紹介 2018-12-13

PDF PDF 5.10 MB
E7515B UXM 5G Firmware Update Tool Installation & User Guide
Instructions on how to update the firmware of E7515B UXM 5G units.

ユーザ・マニュアル 2018-12-01

PDF PDF 1.31 MB
5G Protocol Conformance Toolset - Solution Brief
The 5G Protocol Conformance Toolset provides up-to-date and comprehensive access to 5G protocol conformance test cases as defined in 3GPP TS 38.523-1 (5GS) and 3GPP TS 34.229-1 (IMS) to ensure mobile devices perform as expected on a live mobile network.

ブローシャ 2018-11-30

PDF PDF 4.24 MB
5G RF/RRM Conformance Toolset - Solution Brief
The 5G Protocol Conformance Toolset provides up-to-date and comprehensive access to 5G protocol conformance test cases as defined in 3GPP TS 38.523-1 (5GS) and 3GPP TS 34.229-1 (IMS) to ensure mobile devices perform as expected on a live mobile network.

ブローシャ 2018-11-30

PDF PDF 2.76 MB
5G Non-Signaling Manufacturing Test Solution - Solution Brief
The Keysight 5G non-signaling manufacturing solution uses a industry-proven platform to support multi-device and multi-format test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and lead to faster time-to-market.

ソリューション概要 2018-11-15

PDF PDF 2.89 MB
E7760A Wideband Transceiver User's Guide
Instructions on how to use the 5G test application with the E7760B Wideband Transceiver.

ユーザ・マニュアル 2018-11-01

PDF PDF 7.51 MB
Test the Future, Today.
クリーンエネルギーから、バッテリー、電気自動車/ハイブリッド電気自動車(EV/HEV)まで、キーサイト・テクノロジーは、革新的な製品をより適切にデザイン/テスト/製造できるツールを提供しています。

ソリューション概要 2018-10-19

Keysight 5G Protocol R&D Toolset - Technical Overview
Keysight’s Protocol R&D Toolset (PRT) is a comprehensive suite of tools for protocol and application testing of chipsets and devices. Protocol R&D Toolset covers the whole chipset and device development workflow from early prototype testing through to integration and verification.

技術概要 2018-10-01

PDF PDF 4.61 MB
M1740A mmWave Transceiver Getting Started Guide
Getting started information for the M1740A mmWave Transceiver.

ユーザ・マニュアル 2018-10-01

PDF PDF 1.28 MB
Keysight eCall/ERA-GLONASS conformance test solution
Brief video demonstration and explanation of Keysight’s eCall/ERA-GLONASS test solution.

デモ 2018-09-21

E7530A LTE/LTE-A Test Application Online Documentation (.chm)
This help describes how to use the E7530A LTE/LTE-A Test Application for software revision 1.9.1.0. You must copy this file to your PC (or the UXM) in order to view its contents.

ヘルプ・ファイル 2018-08-16

CHM CHM 1.64 MB

1 2 3 4 5 6 7 8 9 10 ... 次へ

関連する業種&テクノロジー