Choose a country or area to see content specific to your location
何をお探しですか?
- Keysight.Home
- 製品とサービス
- アクセサリ
- Detectors
Detectors
Keysight detectors have been widely used for many years in a variety of applications including leveling and power sensing. Our detectors offer good performance and ruggedness, and are ideal for use in microwave instrumentation and systems applications such as the detecting element in leveling loops, power monitoring, and as wideband video detectors.
Detectors Accessories
83036C広帯域方向性ディテクター、10 MHz~26.5 GHz
33330B ローバリアー・ショットキー・ダイオード・ディテクター、0.01 MHz ~18 GHz
423B ローバリア・ショットキー・ダイオード・ディテクタ、10 MHz~12.4 GHz
8472B ローバリアー・ショットキー・ダイオード・ディテクター、10 MHz ~18 GHz
8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz
8472B ローバリアー・ショットキー・ダイオード・ディテクター、10 MHz ~18 GHz
8473C ローバリアー・ショットキー・ダイオード・ディテクター、10 MHz~26.5 GHz
33330C ローバリア・ショットキー・ダイオード・ディテクタ、10 MHz~26.5 GHz
8471E プレーナ・ドープト・バリアー・ダイオード・ディテクタ、0.01~12 GHz
8474B プレーナ・ドープト・バリアー・ダイオード・ディテクタ、0.01~18 GHz
8473D プレーナ・ドープト・バリアー・ダイオード・ディテクタ、0.01~33 GHz
8474C プレーナ・ドープト・バリアー・ダイオード・ディテクタ、0.01~33 GHz
8474E プレーナ・ドープ・バリア・ダイオード・ディテクタ、0.01~50 GHz
8471Dプレーナ・ドープト・バリアー・ダイオード・ディテクタ、100 kHz~2 GHz
R422C 導波管検知器、26.5 〜 40 GHz
Want help or have questions?