BenchVue Software

Solar Array Simulator (SAS) Control Pro

This bundle is part of PathWave BenchVue Software

Installs on: Computer


Key Features

  • All the features of the Solar Array Simulator Control bundle, plus permanent access to MPPT Efficiency tab
  • Perform complex static and dynamic EN50530 tests automatically with just a few clicks
  • Visualize the test as it is being performed
  • View and save final test reports formatted to the EN50530 standard
  • View and save the full log file with all the measurements from the test
  • KeysightCare software support subscription included

Prerequisite Software

In order to use this bundle, you must also have the following:

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave BenchVue Software — Software apps for easy instrument control and simplified automation.


Learn more: PathWave BenchVue Software

Select a Configuration