Channel Sounding Solution

This bundle is part of PathWave Vector Signal Analysis (89600 VSA)

Installs on: Instrument


Key Features

  • Create coded channel sounding reference waveforms with simple setup of sample rate, shaping filter and sequence length
  • Compare the received signal with reference signal to make channel sounding measurements including channel impulse response, channel frequency response, and sounding metric
  • Low SNR support
  • Support latest Keysight signal sources and analyzer platforms up to mmWave frequency including M9384B VXG, N9042B UXA, Infiniium UXR-Series real-time oscilloscopes
  • Acquire data with up to 8 channels with oscilloscopes or signal analyzers

This Bundle Includes

  • 89601200C Basic vector signal analysis and hardware connectivity
  • 89600CSP-H51 plug-in for channel sounding signal analysis
  • N7608APPC Signal generation for custom modulation

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Vector Signal Analysis (89600 VSA) — A comprehensive set of tools for demodulation and vector signal analysis.


Learn more: PathWave Vector Signal Analysis (89600 VSA)

Select a Configuration