X-Series Measurement Applications

SCPI Language Compatibility Application, Multi-touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Emulate the remote operation of R&S FSP, FSU, FSE, FSV, FSL, FSW spectrum analyzers or ESU EMI receiver for the most common commands for basic spectrum analyzer functions (modes other than the core spectrum analyzer mode are not supported).
  • Support over 278 SCPI commands from the FSP/FSU/FSE/ESU/FSV/FSL/FSW instruments
  • Support 16 IEEE488.2 standard SCPI commands
  • Match the data format from trace queries to the FSP/FSU/FSE/ESU/FSV/FSL/FSW for the most common data formats (ASCII, Binary 32)
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9062EM0E X-Series measurement application license for SCPI language compatibility measurements with multi-touch UI
  • SCPI language compatibility measurement application software subscription and support (12-month)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration