Highlights

Meet the SL104XA Series

With bi-directionality, integrated DC voltage and current controllers, high dynamics, and its regenerative energy feedback capacity, the Scienlab Dynamic DC Emulator provides an all-in-one system for efficient and effective testing of the power electronic components in electric vehicles (EV) and electric vehicle supply equipment (EVSE).

  • Efficient testing of power electronics and charging technology
  • Available for high-voltage as well as 48 V applications
  • Energy-efficient source and sink mode
  • Real-time-capable, open interface
  • Power increase through parallelization

High performance for all your applications

Use the Scienlab Dynamic DC Emulator Series from Keysight for various applications:

  • Testing of power electronic components and systems for maximum failure safety, energy efficiency, and quality
  • Emulation of batteries using an integrated battery model
  • Bi-directional mode testing, enabling EV emulation as a sink, or charging infrastructure as a source to investigate their interoperability in combination with the Scienlab Charging Discovery System (CDS) from Keysight
  • Validation of DC charging processes

Key Specifications

High Voltage Series

up to 1000 V, 1800 A, 1000 kW

48 V Series

up to 80 V, 1200 A, 44 kW

Voltage / Current Accuracy

± 0.05% of setpoint ± 0.02% FS

Energy Efficiency

> 90%

Find the Model that is Right for You

We developed the SL104xA series from high-end technology to grow inverter innovations faster.

Already own one of these? Visit Technical Support

SL1045A Scienlab Dynamic DC Emulator 48 V Series

  • Voltage classes: up to 80 V
  • Current classes: up to 1200 A
  • Power classes: up to 44 kW

SL1041B Scienlab Dynamic DC Emulator Mid-Power Series up to 50 kW

  • Voltage classes: up to 950 V
  • Current classes: up to 100 A
  • Power classes: up to 50 kW
  • Higher power and current available

SL1042A Scienlab Dynamic DC Emulator High-Power Series up to 180 kW

  • Voltage classes: up to 1000 V
  • Current classes: up to 600 A
  • Power classes: up to 180 kW
  • Higher power and current available

SL1042A Scienlab Dynamic DC Emulator High-Power Series up to 360 kW

  • Voltage classes: up to 1000 V
  • Current classes: up to 900 A
  • Power classes: up to 360 kW
  • Higher power and current available

Want help or have questions?