Choose a country or area to see content specific to your location
-
Products + Services
-
Oscilloscopes + Analyzers
- Oscilloscopes
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Generators, Sources + Power
-
Software
-
Wireless
-
Modular Instruments
-
Network Test
-
Network Security + Visibility
-
Additional Products
-
Services
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Buy
- Support
- Home
- Products and Services
- N4691B Electronic Calibration Module (ECal), 300 kHz to 26.5 GHz, 3.5 mm, 2-port [Discontinued]
N4691B Electronic Calibration Module (ECal), 300 kHz to 26.5 GHz, 3.5 mm, 2-port
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
- 300 kHz to 26.5 GHz frequency range
- USB interface for direct control with PNA and ENA series of network analyzers
- Fast calibration
- Full two-port calibration with a single connection
- Reduced connector wear
- NIST traceable accurate calibrations
- Reliable solid-state switching
The Keysight N4691B MW electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy and accurate. The RF ECal system is now easily controlled by one of two methods depending on the network analyzer. The Keysight PNA and ENA series of network analyzers controls the module directly via the USB interface.
ECal is an ideal solution for calibrating network analyzers. Performing a full two-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.