Software for the N4917B Optical Receiver Stress Test Solution
This release has Licensing enabled.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2018-04-13 2.0.0.1 Defect Fixes
Release Date Version
2018-04-13 2.0.0.1
Version Description
Defect Fixes

How to Download

  • Click the Download button

How to Install

  • Save file to your PC
  • Run the downloaded file

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Microsoft Windows 7 (64 bit)
  • Microsoft Windows 8

Supported Instruments

  • M8020A, M8062A, 81160A, N5171B, 8163B, 8164B, 81602A, 81606A, 81608A, 81609A, 81490A, 81576A, 81577A, N7761A, N7762A, N7764A, N7766A, N7768A, 86100D, 86105D, 86115D, N1092A, N1092B, N1092C, N1092D, N1092E, N1077A, and M8070A.

How to Download

  • Click the Download button

How to Install

  • Save file to your PC
  • Run the downloaded file

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Microsoft Windows 7 (64 bit)
  • Microsoft Windows 8

Supported Instruments

  • M8020A, M8062A, 81160A, N5171B, 8163B, 8164B, 81602A, 81606A, 81608A, 81609A, 81490A, 81576A, 81577A, N7761A, N7762A, N7764A, N7766A, N7768A, 86100D, 86105D, 86115D, N1092A, N1092B, N1092C, N1092D, N1092E, N1077A, and M8070A.

How to Download

  • Click the Download button

How to Install

  • Save file to your PC
  • Run the downloaded file

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Microsoft Windows 7 (64 bit)
  • Microsoft Windows 8

Supported Instruments

  • M8020A, M8062A, 81160A, N5171B, 8164B, 81602A, 81606A, 81608A, 81609A, 81490A, 81576A, 81577A, N7761A, N7762A, N7764A, 86100D, 86105D, 86115D, and M8070A.
SHOW MORE