Agilent Technologies

VISA: Taking a Thermocouple Measurement using Visual C++ Read Me

This sample program sets the 34970A for 2 simple scans that make both DCV and type J thermocouple temperature measurements.

Date: September 15, 2004
Version: 1.0.0.0
Language: Microsoft® Visual C++ version 6.0
Operating System: Windows® 98, 95, NT® 4.0, 2000, or XP
VISA Version: Use Agilent I/O Library version M.01.01.04 or above

This sample program sets the 34970A for 2 simple scans that make both DCV and type J thermocouple temperature measurements. The program also checks the instrument and module identification to make sure there is communication between the 34970A and the computer, and the correct module is installed. The returned measurements are output on the computer console.

This program requires a 34901A module.

The program requires that the VISA drivers are installed in the computer. VISA comes with the Agilent I/O Library. Also link the visa32.lib file and include the visa.h file in the project.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Copyright © 2004 Agilent Technologies, Inc.


© Agilent 2000-2006