Column Control DTX

81490A Reference Transmitter

Data Sheets

81490A Reference Transmitter

The Keysight Technologies, Inc. 81490A Reference Transmitter is designed to offer excellent eye quality as a reference for testing 10GbE -LR/-ER, 10G Fibre Channel and short reach transceivers, such as 10GBase-SR, 40GBase-SR4, 100GBase-SR10 and according to 10 GFC Fibre Channel specifications. The modules are fully integrated into the industry standard Lightwave Measure­ment System (LMS) 816xB platform.

The Reference Transmitter is available for Multimode 850 nm and Singlemode 1310 nm/1550 nm applications. Offering both 1310 nm and 1550 nm in one module gives the fastest reconfiguration between these two transmis­sion bands without reconnecting. The integration in the LMS mainframe offers an integration of the reference transmitter into the N4917A stressed eye software package. Of course a separate usage of the transmitter is also supported with SCPI language.

The separation of the signal source and the modulator is the only way to offer a zero-chirp modulation. This is essential for a clean and repeatable eye diagram when modulating with an appropriate clean external source to fulfill the requirements of the IEEE standard. Another advantage of this design compared to directly modulated transmitters is the wide extinction ratio range that can only be achieved with this design.

Benefits

  • Repeatable and reproducible measurements permit lower production test margins and improved specifications of the characterized devices.
  • Reliable measurements ensure comparability of the test results.
  • Support for full compliance to IEEE 802.3 stressed eye test in combination with the N4917A Optical Receiver Stress Test solution.
  • Wide extinction range offers highest test range coverage to ensure best quality of the tested devices under all target operating conditions.
  • Rapid test reconfiguration with dual-wavelength to switch between 1310 nm and 1550 nm by remote control or manually without exchanging a module.
  • Scalability with integration into industry-standard Keysight LMS platform extends your optical workbench capabilities.

Application

  • Reference transmitter for stressed eye compliance test according to IEEE 802.3.
  • Creation of arbitrary optical modulation signals in combination with waveform generators.
  • General transmission system test with special pulse patterns in combination with a pattern generator.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX