Column Control DTX

Strain-Measurement Application Using DAQ Devices

애플리케이션 노트

Introduction

This application note is designed for users who wish to test the strength and reliability of concrete and metal structures using the Keysight Technologies, Inc. U2300A Series USB multifunction data acquisition (DAQ) devices. Users can measure both dynamic (vibration) and static (strain) measurements of a structure using the Keysight USB multifunction DAQ solution.

The U2300A Series USB DAQ devices provide fast and accurate measurement of up to a 3 MS/s sampling rate for a single channel and offers resolution of 12 bits to 16 bits. The U2300A Series family consists of seven modules that are ideal for design-validation and manufacturing engineers who conduct data logging, measurement, or monitoring in a broad range of industries.

The U2300A Series can function as standalone or modular devices that use the standard Hi-Speed USB 2.0 interface, which offers ease of connectivity and portability. The U2300A Series is compatible with a wide range of Application Development Environments such as Keysight VEE Pro, NI LabVIEW, and Microsoft Visual Studio

×

판매 문의 부탁드립니다.

*Indicates required field

선호하는 연락방법을 선택해 주십시오. *필수입력항목
Preferred method of communication? 이메일 변경하기
Preferred method of communication?

[키사이트 개인정보 수집 및 이용]
 1. 개인정보 수집 및 이용 동의
 2. 키사이트 파트너 업무 위탁 동의
 3. 키사이트 해외 본사 및 지사 제공 동의

"제출"을 클릭하시면 개인정보 수집 및 이용에 동의한 것으로 간주합니다. 보다 자세한 내용은 홈페이지 하단의 개인정보보호정책 을 참조하시기 바랍니다.

감사합니다!

A sales representative will contact you soon.

Column Control DTX