Contact an Expert
Signal Studio Software

W-CDMA/HSPA+ Signal Creation and Offline Playback

This bundle is part of PathWave Signal Generation

Installs on: Instrument


Key Features

  • Generate W-CDMA, HSPA, and HSPA+ signals compliant to 3GPP Release 11, including DC+MIMO DL support and 8C+MIMO UL support

  • Basic waveform playback mode for UE and BTS component testing including short waveform generation for fast PA testing

  • Advanced waveform playback mode for MS and BTS receiver testing with fully coded uplink and downlink signals

  • Presets for test models, FRC, RMC, H-Set, sub-test, and CELL_FACH signals

  • W-CDMA/HSPA+ real-time UL signal creation which can support 1) Pre-defined RMC/FRCs, compressed mode, CELL_FACH and PRACH test; 2)Transport layer coding for transport channel DCHs, E-DCH, RACH; 3) Real-time HARQ, power control and E-TFCI selection
  • KeysightCare software support subscription included

This Bundle Includes

  • Signal Studio software for basic and advanced W-CDMA, HSPA R7, HSPA+ R8 and R11 waveforms or real-time signal creation
  • Instrument embedded license for live connection, downloading and offline playback of W-CDMA, HSPA, HSPA+ waveforms or real-time signals with Keysight supported signal generators

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Signal Generation — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: PathWave Signal Generation

Select a Configuration