Signal Studio Software

Custom Modulation Waveform Signal Creation and Playback

This bundle is part of PathWave Signal Generation

Installs on: Computer


Key Features

Create 5G candidate waveforms, including FBMC, UFMC, GFDM, F-OFDM along with SCMA and NOMA multiple access

  • Create custom OFDM and IQ waveforms for analog modulation, automotive radar, wireless connectivity, land mobile radio, digital video, broadcast audio, emerging wireless, 5G and aerospace/defense custom/proprietary applications
  • Create coded channel sounding stimulus for channel measurements together with 89600 VSA software
  • Customize OFDM and IQ quick setups for applications such as LTE, WLAN 802.11a, 802.15.4, 802.15.4g, ITU G.9959, DVB-T/H, ISDB-T, DVB-S2X, DOCSIS 3.1, APCO25, TETRA, NXDN, dPMR, DECT, DMR, ARIB, DAB, CDR DMR and more
  • Support single carrier or multi-carrier with flexible frequency offset, power offset and phase configuration
  • Save to 89600 setup file or X-series measurement application setup file for modulation analysis (also support MIMO setup generation)
  • Accelerate the custom signal creation process with an easy-to-use, parameterized graphical user interface
  • Apply channel calibration with equalization file exporting from 89600 VSA

KeysightCare software support subscription included


This Bundle Includes

 

  • N7608C Signal Studio Pro software for Custom Modulation signal creation
  • PC-based license N7608APPC for signal creation, live connection and downloading of custom IQ, custom OFDM, 5G candidate waveforms with the supported Keysight signal generators
  • If RAW IQ export function which can enable unencrypted I/Q data export capability is needed, please add the license N7608RAWC (not included in this bundle)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Signal Generation — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: PathWave Signal Generation

Select a Configuration