What are you looking for?
P50xxA Streamline Series USB VNA
Save 20% on Portable USB Network Analyzers
Get benchtop performance from anywhere with a USB VNA with frequency coverage up to 53 GHz and six ports.
Save on a USB VNA for Device Characterization
For a limited time, save up to 35% off eligible USB VNA hardware when bundling with software.
Already Own a USB Vector Network Analyzer?
Trade-in your current USB VNA or a competitor's model and get credit up to 75% towards a new USB VNA.
Highlights
Everything You Need, Simplified in One USB Vector Network Analyzer
Portable network analysis doesn’t have to mean a compromise in performance. The Keysight P500xA / P502xA USB vector network analyzers (VNAs) bring high-end performance and flexibility to the portable Keysight Streamline Series. Gain confidence in your measurements with best performance offering fast, reliable, and repeatable results.
- Leverage wide frequency coverage up to 53 GHz.
- Extend the number of test ports by cascading two units.
- Receive frequency and software upgrades at any time.
- Completely characterize your devices with a rich portfolio of software applications.
- Get consistent technology across bench, modular, and USB platforms.
Benchtop Performance in Compact USB Form
- Easily share this compact VNA between your test locations.
- Obtain consistent measurement results with the same calibration and measurement science as the trusted Keysight VNAs (PNA, ENA, and PXI VNA).
- Reduce switching costs between VNA models with the same intuitive graphical user interface.
- Enjoy a compact USB form with zero compromises in functionality.

P500xA / P502XA USB VNA Software
Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. The P500xA / P502xA provides deeper insights with the widest available range of software on USB network analyzers, from spectrum analysis to pulsed-RF measurements.
Key Specifications
Frequency Range
9 kHz to 20 GHz
100 kHz to 53 GHz
Dynamic Range
140 dB
Output Power
10 dBm
Trace Noise
0.0015 dB rms at 10 kHz IFBW
Number of Built-In Ports
2, 4, or 6
Best 201 Point Sweep Time
13 to 24 ms
Want to see more specifications?
Find the Model That's Right for You
EXTEND THE CAPABILITIES
FEATURED RESOURCES
Want help or have questions?