Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Network Taps
- Passive Fiber Optical Taps
- Flex Tap, Fiber, 1-400G, LR, 8.5um, LC, 80/20 - TP-100-LR-85-80
Flex Tap, Fiber, 1-400G, LR, 8.5um, LC, 80/20 - TP-100-LR-85-80
Flex Tap, Fiber, multi-speed 1G-400G, LR, 8.5um, LC, 80/20. 1260-1340nm and 1550nm. Use RK-FLEX-ID-24, RK-FLEX-24, or RK-FLEX-8 rack mounts.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Flex Tap, Fiber, multi-speed 1G-400G, LR, 8.5um, LC, 80/20. 1260-1340nm and 1550nm. Use RK-FLEX-ID-24, RK-FLEX-24, or RK-FLEX-8 rack mounts.
Highlights
- Speed: 1G - 400G
- Split Ratio: 80/20
- Mode: SM
- Connector: LC
Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility