다운로드 방법

  • 1. Connect the multimeter to your PC via the U1173A IR-USB connectivity cable and turn on the multimeter.
    2. Go to Start > All Programs > Agilent > Agilent U1271A_U1272A Firmware Update > Agilent U1271A_U1272A Firmware Update (Version 2.04).
    3. Click “Auto Search COM Port” button to search and detect the unit. The model number, serial number and current firmware version of the multimeter will be displayed in the “Model Number”, "Serial Number" and "Current Version" field.
    5. Make sure the instrument is in connected status before you start firmware update. Click “Upload Firmware” to start firmware update.
    6. The multimeter will reset and recover itself after the firmware update.
     

설치 방법

  • Installing the software:
    1. Unzip the zip file to a folder.
    2. Go to folder PL2303_XPVistaWin7_Driver, click on the “PL2303_XPVistaWin7Driver. Exe” to install the U1173A IR-USB cable driver.
    3. Double click the Setup.exe file to install the program.
    Uninstalling the software:
    1. Go to Start > Control Panel, then double-click Add or Remove Programs.
    2. In the Currently installed programs window, select the program that you want to remove, then click Remove.

라이센스

  • Does Not Require a License

Installs on: Instrument

운영 체제

  • Windows 7
  • Windows Vista
  • Windows XP
  • Windows 2000

선결 조건

  • System Requirements: Intel Pentium 4, 1GHz or equivalent, 512MB RAM, 1GB HDD free space
    Required accessory: U1173A IR-USB Connectivity Cable

  • Caution:
    Ensure that the battery level is at least 1 bar before performing the firmware update.
    Do not detach the unit or interrupt the upgrade process while it is ongoing. It may cause the unit to hang or malfunction.

지원되는 계측기

  • U1271A,U1272A