3070 05.00pb Software Package Release Notes and Download

The software release 05.00pb may be installed on MS Windows or HP-UX systems with 3070 05.00pa. The MS Windows version may be installed on systems with 3070 Test System Software or 3070 Development Software.

To download on Windows systems running the 3070 05.00pa software release:

  1. Click on "3070 05.00pb 1101 WN Download". Save this file to disk. The size of this file is 8 MB.
  2. Close all open programs.
  3. Go to the directory in which the file was saved and double-click on 500pb.exe.
  4. Follow the Install Shield instructions for installation.
  5. To validate that the software installed correctly, bring up a Korn Shell window. On the menu bar, click START then click Programs then click Keysight3070 then click Korn Shell. In the Korn Shell window, type version and return. The software revision "3070 05.00pb 1101 WN" should display.

To download a fix for the restricted operator account for Windows:

The operator account on a Windows 3070 Test System should only have access to the 3070 Test software. The 05.00pb 1101 WN Download removes this restriction, allowing the operator access to all of the programs on the 3070 Test System. After installing the 05.00pb 1101 WN Download follow these instructions to restrict the operator login again.

  1. Click on "3070 Operator Restrict WN Download". Save this file to disk. This file is 287 bytes.
  2. Go to the directory in which the file was saved and double-click on oper3070.reg.
  3. Click on Yes on the prompt that asks "Are you sure you want to add the information in c:\oper3070.reg to the registry?"

To download on Unix systems running 3070 05.00pa software release:

  1. Click on "3070 05.00pb 1101 UX Download". Approximately 40 MB of available space will be necessary to perform the decompression and the final decompressed size of the file will be 20 MB.
  2. In the download box, change the "Selection:" to reflect the location to which you want to download (/var/tmp/05.00pb.tar is recommended.)
  3. Change to the directory to which the software package was downloaded (/var/tmp).
  4. Users already familiar with swinstall, may continue installation specifying a "Source Depot Type" of "Local Directory" and a "Source Depot Path..." of the path to the downloaded file including the file name. Users not familiar with swinstall should refer to the more detailed instructions in 0500pb.pdf. In a shell window, type "/usr/local/bin/acroread [path]/0500pb.pdf"
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2003-03-28 3070 05.00 N/A
Release Date Version
2003-03-28 3070 05.00
Version Description
N/A

How to Download

  • See Documentation

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Installs on: PC / Instrument

Prerequisites

  • See Documentation

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC / Instrument

Prerequisites

  • See Above
SHOW MORE