Agilent Technologies

Direct I/O: Frequency Measurements on Channel 1 and Trace Chart Read Me

This sample program sets up the counter to make 10 frequency measurements on channel 1 and displays the results in two formats.

 

Date: April 2005

Version: 1.0

Language: Agilent VEE Pro 7.5 (or later)

Instruments: Counter

OS Requirements: Microsoft® Windows® 2000 or XP

Additional Software: Agilent IO Libraries 14.0 (or later)

 

This program sets up the counter to make 10 frequency measurements on channel 1, using a 0.1 second gate time. The results are displayed in two different ways:

 - In a "Measured frequency" display showing the current measurement result.

 - In a "Measured frequencies" display showing content of the DataLogging object containing all the measurement results.

Please make sure that you do have a real signal at the channel 1 input port otherwise you will gate an error message.

 

 

If you have installed VEE, you can open the sample program by double-clicking on it or by using VEE's File > Open or File > Open Example menu items. To utilize VEE's Instrument Manager's "Load Sample" capabilities with the sample program, copy the sample program and the .xml file (with the same name as the VEE sample program) into the following directory: 

 

<VEE Pro home directory>\examples\InstrumentIO\InstrManagerIntegrated

 

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

 

Copyright © 2005 Agilent Technologies, Inc.


© Agilent 2000-2006