Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight AresONE systems provide high-density Layer 1 to 3 Ethernet test solutions for validating performance, scale, and physical-layer integrity. Supporting speeds up to 800GE, AresONE enables traffic generation and analysis across a range of development stages, from ASIC bring-up to data center deployment. These platforms combine protocol coverage with physical-layer insight, including FEC error injection and signal quality monitoring. Choose a compact 400GE model, a high-performance stress-test model, or a full 800GE validation system based on your required port count, interface, and network speed requirements. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Validate high-speed Ethernet networks with flexible fan-out options and full-rate traffic generation from 100GE to 800GE.
Test from Layer 1 through Layer 3 with clean signaling, FEC validation, and protocol-accurate traffic, including SmartNIC emulation.
Choose from 2- to 16-port chassis options with stackable architecture and field upgrades to meet evolving lab and production needs.
Built-in FEC error injection and receiver insight tools help validate FEC logic and analyze link robustness under real-world conditions.
Ports
2 to 16
Interface speed modes
800GE, 400GE, 200GE, 100GE, 50GE, 25GE, 10GE
Interface
OSFP800, QSFP-DD800, QSFP-DD, OSFP
Performance Level
Reduced, Full
Model
AresONE-S 400GE, AresONE 400GE, AresONE 400GE High Performance
944-1301
The Keysight AresONE S400GDR-16PHW-8P-QDD is a high-density, eight-port, reduced-performance fixed chassis model with inherent QSFP-DD 400GE (PAM4) physical interfaces and support for Layers 1 – 3.
944-1415
The Keysight AresONE 800GE-2P-OSFP-M includes a two-port, full-performance fixed chassis with built-in OSFP800 800GE (PAM4) physical interfaces.
944-1419
The Keysight AresONE 800GE-8P-OSFP-M includes a high density, eight-port, full-performance fixed chassis with built-in OSFP800 800GE (PAM4) physical interfaces.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Validating 800G Ethernet performance requires test systems that can generate and analyze traffic at full line rate while accurately emulating real-world network conditions. In next-generation data centers, especially those supporting AI workloads, hyperscale cloud services, and disaggregated architectures, network devices must meet stringent performance and reliability benchmarks.
The Keysight AresONE family provides a scalable, high-density platform for validating Ethernet from 100GE to 800GE. It supports traffic generation and analysis across Layers 1 through 3, enabling engineers to test not just analyze throughput but also signal integrity, latency, jitter, and packet loss. Whether you're testing top-of-rack switches, high-speed NICs, or custom silicon, AresONE helps you assess system readiness and performance under production-scale stress conditions, helping accelerate deployment while reducing debug cycles.
At data rates like 400GE and 800GE, signal integrity challenges become a top priority. Even small impairments in the physical layer, such as crosstalk, attenuation, or imperfect FEC implementations, can degrade performance or lead to silent packet corruption. Testing physical-layer integrity requires more than just bit error rate (BER) metrics. It demands the ability to inject FEC errors, monitor FEC correction events, and analyze link robustness under stressed conditions post-FEC.
AresONE includes FEC-aware validation tools that let engineers inject controlled error patterns and observe the system’s behavior under degraded link conditions. It also includes real-time receiver visibility and signal quality metrics that help engineers tune transceiver performance and verify compliance with IEEE 802.3 standards. This comprehensive insight into physical layer performance enables early detection of link stability issues and supports faster root cause analysis during development and integration phases.
As data center infrastructure grows to support disaggregated compute, AI training clusters, and cloud-scale throughput, the ability to test multiple ports at high speed becomes essential. AresONE is designed with this in mind. It offers a modular, high-port-density architecture that supports 100GE, 200GE, 400GE, and 800GE speeds with fan-out options for testing across different topologies. Available in configurations from 4 to 16 ports, and stackable for even larger scale, AresONE lets labs simulate realistic traffic profiles and perform parallel validation across switches, NICs, and optical modules.
AresONE also supports field upgrades and flexible port licensing, enabling teams to scale capacity as project needs grow without reinvesting in new hardware. Whether you're conducting pre-silicon ASIC bring-up, QA for switch firmware, or final system validation in a hyperscaler deployment, AresONE ensures you can keep pace with modern Ethernet scale and complexity.