Highlights

Test the real performance of your millimeter-wave (mmWave) innovations in 5G, satellite, radar, and more with our N9042B UXA X-Series signal analyzer and measurement applications. The N9042B provides the industry's widest analysis bandwidth and deepest dynamic range to help you solve your most difficult mmWave challenges — tight design margins and timelines, complex modulation, and stringent standards.

  • Ensure your designs meet the latest standards with ready-to-use measurement applications and signal analysis software
  • See signals clearly with an unbanded, preselected sweep from 2 Hz to 110 GHz and 11 GHz of analysis bandwidth
  • Test the true performance of your 5G NR transmitter with the industry's best error vector magnitude (EVM)
  • Find out-of-band emissions or spurs quickly in your radar designs with the industry's best swept displayed average noise level (DANL)
  • Develop high-throughput satellite communication designs with 4 GHz of corrected analysis bandwidth

Test Application Software

PathWave X-Series measurement applications address ever-changing measurement requirements for the latest communications standards. Get ready-to-use measurements for cellular communication, wireless connectivity, aerospace/defense, and general-purpose.

The 89600 PathWave VSA software is a comprehensive set of tools for demodulation and vector signal analysis. With support for more than 75 signal standards and modulation types, these tools enable you to explore virtually every facet of a signal and optimize your most advanced designs.

KEY SPECIFICATIONS

Frequency
2 Hz to 50 GHz, with V3050A 110 GHz
DANL @1 GHz
-174 dBm
Maximum Analysis Bandwidth
11 GHz
Maximum Real-Time Bandwidth
n/a
Phase Noise @1 GHz (10 kHz offset)
-135 dBc / Hz
Type
Benchtop
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Maximum Real-Time Bandwidth
Phase Noise @1 GHz (10 kHz offset)
Type
2 Hz to 50 GHz, with V3050A 110 GHz
-174 dBm
11 GHz
n/a
-135 dBc / Hz
Benchtop
View More
Bandwidth Options:
1, 1.5, 2, 4, 11 GHz
DANL @1 GHz:
-174 dBm
Frequency:
2 Hz to 50 GHz, with V3050A 110 GHz
Frequency Options:
26.5, 44, 50 GHz, with V3050A 50 GHz to 67, 90, 110 GHz
Maximum Analysis Bandwidth:
11 GHz
Maximum Real-Time Bandwidth:
n/a
Overall Amplitude Accuracy:
± 0.24 dB
Performance Level:
◆◆◆◆◆◆
Phase Noise @1 GHz (10 kHz offset):
-135 dBc / Hz
Type:
Benchtop
TOI @1 GHz (3rd Order Intercept):
+22 dBm

Expert Test Methods to Improve Your Innovative mmWave Designs

Millimeter-wave technology is transforming wireless communications. But it brings a set of new test challenges to the lab including excessive path loss and wideband noise that degrade measurement accuracy.

This white paper provides tips to help you improve measurements and evaluate the true performance of your innovative devices.

Do More with your Signal Analyzer

Reach even higher levels of measurement accuracy with:

  • V3050A frequency extender for an unbanded, preselected frequency range to 110 GHz (Refer to data sheet below)
  • U9361 RCal receiver calibrator for 10X improved receiver test system accuracy
  • M9384B VXG signal generator for wideband stimulus and response testing

Interested in a N9042B?

Want help or have questions?