Column Control DTX

Materials Measurement: PCB Materials Test

Applikationsberichte

Overview

The dielectric properties measurement such as relative permittivity (dielectric constant: Dk) and dielectric loss tangent (dissipation factor: Df) is essential for the development and quality assurance of PCB materials. Traditionally, the dielectric properties of PCB materials for commercial use have been tested at relatively low frequencies such as 1 MHz and 1 GHz. The required measurement frequencies are being increased in line with the trend to higher data transfer speeds for mobile handsets, PCs and tablet devices. For example, PCB materials for wireless communication devices are tested at frequency points between 1 GHz and 10 GHz frequency range.

Solution

The resonant cavity method provides high accuracy in the measurement at specific resonant frequency points. 

×

*Indicates required field

*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight -Datenschutzaussage Informationen darüber, wie wir diese Daten verwenden.

Thank you.

A sales representative will contact you soon.

Column Control DTX